NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Geomcopy builder More...
Public Types | |
enum | TransformTypes { BetweenLocations, Mirror, Translation, Rotation, AlongCurve, Offset } |
user input transform types. More... | |
enum | AlongPathDistanceOptions { FillPathLength, ArcLength } |
along path distance options More... | |
enum | CsysMirrorOptions { MirrorXAndY, MirrorYAndZ, MirrorZAndX } |
CSYS mirror options More... | |
Properties | |
unsafe NXOpen.Expression | AlongPathAngle [get] |
Returns the angle dimension used for along path type of instancing. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the associative, a logical flag to indicate if the copies are associative. More... | |
unsafe NXOpen.GeometricUtilities.BetweenLocationsData | BetweenLocations [get] |
Returns the between locations data for between locations type of the transformation. More... | |
unsafe bool | CopyThreads [get, set] |
Returns or sets the copy threads option More... | |
unsafe NXOpen.Features.GeomcopyBuilder.CsysMirrorOptions | CsysMirrorOption [get, set] |
Returns or sets the Alternate Datum CSYS mirror method option More... | |
unsafe NXOpen.Features.GeomcopyBuilder.AlongPathDistanceOptions | FillPathLength [get, set] |
Returns or sets the fill path length, a distance option for along path type of instancing. More... | |
unsafe NXOpen.SelectObjectList | GeometryToInstance [get] |
Returns the selected object list of geometry to instance. More... | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the hide original More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the mirror plane for mirror type of instancing. More... | |
unsafe NXOpen.Expression | NumberOfCopies [get] |
Returns the number of copies to make for the geometry to instance. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathDistance [get] |
Returns the onpath distance dimension used for along path type of instancing. More... | |
unsafe NXOpen.Section | Path [get, set] |
Returns or sets the section path for along path type of instancing. More... | |
unsafe NXOpen.Expression | RotateAngle [get] |
Returns the angle dimension used for rotation type of instancing. More... | |
unsafe NXOpen.Expression | RotateDistance [get] |
Returns the distance dimension used for rotation type of instancing. More... | |
unsafe NXOpen.Axis | RotationAxis [get, set] |
Returns or sets the rotation axis for rotation type of instancing. More... | |
unsafe NXOpen.Expression | TranslateDistance [get] |
Returns the distance dimension used for translation type of instancing. More... | |
unsafe NXOpen.Direction | TranslationVector [get, set] |
Returns or sets the translation vector for translation type of instancing. More... | |
unsafe NXOpen.Features.GeomcopyBuilder.TransformTypes | Type [get, set] |
Returns or sets the transformation type of instancing, such as Between Locations, or Mirror. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Geomcopy builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateGeomcopyBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CopyThreads |
True |
CsysMirrorOption |
MirrorYAndZ |
FillPathLength |
FillPathLength |
Created in NX5.0.0
|
get |
Returns the angle dimension used for along path type of instancing.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the associative, a logical flag to indicate if the copies are associative.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the between locations data for between locations type of the transformation.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the copy threads option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Alternate Datum CSYS mirror method option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the fill path length, a distance option for along path type of instancing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected object list of geometry to instance.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the hide original
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the mirror plane for mirror type of instancing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the number of copies to make for the geometry to instance.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the onpath distance dimension used for along path type of instancing.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the section path for along path type of instancing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the angle dimension used for rotation type of instancing.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the distance dimension used for rotation type of instancing.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the rotation axis for rotation type of instancing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the distance dimension used for translation type of instancing.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the translation vector for translation type of instancing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the transformation type of instancing, such as Between Locations, or Mirror.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")