NXOpen .NET Reference
12.0.0
|
This class will provide the ability to fit surfaces through facet bodies or point sets/groups. More...
Public Types | |
enum | Types { Fitfreeform, Fitplane, Fitsphere, Fitcylinder, Fitcone } |
Fit Surface creation types More... | |
enum | TargetType { Object, ColorRegion } |
Target type provides the ability to specify a object or a color coded region as the target More... | |
enum | DirectionType { BestFit, Vector, Orientation, Csys } |
Direction method provides the ability to specify the projection direction and orientation More... | |
Public Member Functions | |
unsafe void | EditCSYS (NXOpen.Point3d originCsys, NXOpen.Matrix3x3 matCsys) |
The edit CSYS for Orientation option More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngleValue [get] |
Returns the angle is fixed to a specific value More... | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system More... | |
unsafe NXOpen.Features.FitSurfaceBuilder.DirectionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe bool | IsAutomatic [get, set] |
Returns or sets the automatic point rejection More... | |
unsafe bool | IsBoundary [get, set] |
Returns or sets the boundary will limit or extend to the boundaries More... | |
unsafe bool | IsClosed [get, set] |
Returns or sets the closed or open surface More... | |
unsafe bool | IsConstrained [get, set] |
Returns or sets the constraint option More... | |
unsafe bool | IsHalfAngle [get, set] |
Returns or sets the half angle option More... | |
unsafe bool | IsMultipleFeatures [get, set] |
Returns or sets the creation of multiple features or single feature More... | |
unsafe bool | IsRadius [get, set] |
Returns or sets the radius option More... | |
unsafe bool | IsUniformU [get, set] |
Returns or sets the uniform pathches in U More... | |
unsafe bool | IsUniformV [get, set] |
Returns or sets the uniform patches in V More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | Parameterization [get] |
Returns the parameterization More... | |
unsafe NXOpen.Point | Point1 [get, set] |
Returns or sets the first point of the boundary More... | |
unsafe NXOpen.Point | Point2 [get, set] |
Returns or sets the second point of the boundary More... | |
unsafe NXOpen.Point | Point3 [get, set] |
Returns or sets the third point of the boundary More... | |
unsafe NXOpen.Point | Point4 [get, set] |
Returns or sets the fourth point of the boundary More... | |
unsafe NXOpen.Expression | RadiusValue [get] |
Returns the radius is fixed to a specific value More... | |
unsafe NXOpen.Expression | RejectionThresholdValue [get] |
Returns the rejection threshold value More... | |
unsafe int | SmoothFactor [get, set] |
Returns or sets the smooth factor influences the smoothness of the surface More... | |
unsafe NXOpen.SelectNXObject | TargetObject [get] |
Returns the target object to which the face is fitted to can be a facet body, a convergent object, a point set or a point group More... | |
unsafe NXOpen.SelectNXObjectList | TargetObjects [get] |
Returns the target objects to which the face is fitted to can be a facet body, a point set or a point group More... | |
unsafe NXOpen.Features.FitSurfaceBuilder.TargetType | TargetOption [get, set] |
Returns or sets the target option More... | |
unsafe NXOpen.GeometricUtilities.ColorCodedRegionBuilder | TargetRegion [get] |
Returns the target regions which is a color coded region More... | |
unsafe NXOpen.Features.FitSurfaceBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector specifies the projection direction More... | |
unsafe NXOpen.Direction | VectorConstraint [get, set] |
Returns or sets the direction constraint More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
This class will provide the ability to fit surfaces through facet bodies or point sets/groups.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFitSurfaceBuilder
Default values.
Property | Value |
---|---|
AngleValue.Value |
30 |
DirectionOption |
BestFit |
IsAutomatic |
0 |
IsBoundary |
0 |
IsClosed |
1 |
IsConstrained |
0 |
IsHalfAngle |
0 |
IsMultipleFeatures |
0 |
IsRadius |
0 |
IsUniformU |
0 |
IsUniformV |
0 |
Parameterization.Degree |
3 |
Parameterization.SegmentsOrPatches |
1 |
Parameterization.UDegree |
5 |
Parameterization.UPatches |
1 |
Parameterization.VDegree |
5 |
Parameterization.VPatches |
1 |
RadiusValue.Value |
50 (millimeters part), 2 (inches part) |
RejectionThresholdValue.Value |
10 (millimeters part), 0.5 (inches part) |
SmoothFactor |
0 |
TargetOption |
Object |
TargetRegion.AllSameColor |
0 |
Created in NX8.5.0
Direction method provides the ability to specify the projection direction and orientation
unsafe void NXOpen.Features.FitSurfaceBuilder.EditCSYS | ( | NXOpen.Point3d | originCsys, |
NXOpen.Matrix3x3 | matCsys | ||
) |
The edit CSYS for Orientation option
Created in NX8.5.0
License requirements: None.
originCsys | |
matCsys |
|
get |
Returns the angle is fixed to a specific value
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the coordinate system
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the direction option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the automatic point rejection
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the boundary will limit or extend to the boundaries
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the closed or open surface
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the constraint option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the half angle option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the creation of multiple features or single feature
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the radius option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the uniform pathches in U
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the uniform patches in V
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the parameterization
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the first point of the boundary
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the second point of the boundary
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the third point of the boundary
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the fourth point of the boundary
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the radius is fixed to a specific value
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rejection threshold value
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the smooth factor influences the smoothness of the surface
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the target object to which the face is fitted to can be a facet body, a convergent object, a point set or a point group
Created in NX8.5.0
Deprecated in NX10.0.0. Use Features.FitSurfaceBuilder.TargetObjects .
License requirements: None.
|
get |
Returns the target objects to which the face is fitted to can be a facet body, a point set or a point group
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the target option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the target regions which is a color coded region
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the vector specifies the projection direction
Created in NX8.5.0
License requirements to get this property: nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the direction constraint
Created in NX8.5.0
License requirements to get this property: nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")