NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ColorCodedRegionBuilder . More...
Public Member Functions | |
unsafe void | BuildColoredRegion (NXOpen.Facet.FacetedBody facetBody, int facetId, int localVertexId) |
Build Colored Region. More... | |
unsafe void | BuildBodyColoredRegion (NXOpen.DisplayableObject body, int facetId, int localVertexId) |
Build Colored Region. More... | |
unsafe void | DeselectColoredRegion (int objIndex) |
Deselect Colored Region More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllSameColor [get, set] |
Returns or sets the option to select all regions of the same color More... | |
Represents a NXOpen.GeometricUtilities.ColorCodedRegionBuilder .
The Color Coded Region block allows the user to select color coded regions of facet bodies .
Created in NX10.0.0
unsafe void NXOpen.GeometricUtilities.ColorCodedRegionBuilder.BuildBodyColoredRegion | ( | NXOpen.DisplayableObject | body, |
int | facetId, | ||
int | localVertexId | ||
) |
Build Colored Region.
Inputs to this command can be convergent objects.
Created in NX11.0.0
License requirements: None.
body | target body |
facetId | picked facet ID |
localVertexId | loccal vertex id of the triangle |
unsafe void NXOpen.GeometricUtilities.ColorCodedRegionBuilder.BuildColoredRegion | ( | NXOpen.Facet.FacetedBody | facetBody, |
int | facetId, | ||
int | localVertexId | ||
) |
Build Colored Region.
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.GeometricUtilities.ColorCodedRegionBuilder.BuildBodyColoredRegion instead.
License requirements: None.
facetBody | target facet body |
facetId | picked facet ID |
localVertexId | loccal vertex id of the triangle |
unsafe void NXOpen.GeometricUtilities.ColorCodedRegionBuilder.DeselectColoredRegion | ( | int | objIndex | ) |
Deselect Colored Region
Created in NX10.0.0
License requirements: None.
objIndex | colored object to be deselected |
unsafe bool NXOpen.GeometricUtilities.ColorCodedRegionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the option to select all regions of the same color
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")