NXOpen .NET Reference
12.0.0
|
Represents a Edge Blend builder. More...
Public Types | |
enum | Overlap { MaintainAndIntersect, DifferentConvexityRollOver, AnyConvexityRollOver } |
This enum represents the Overlap resolution options for Edge Blend More... | |
enum | OrderOfBlending { ConvexFirst, ConcaveFirst } |
This enum represents the order of Blending More... | |
enum | Setback { IncludeWithCorner, SeparateFromCorner } |
This enum represents the Setback option More... | |
enum | Section { Circular, Conic } |
This enum represents the Section option More... | |
enum | Conic { BoundaryPlusCenter, BoundaryPlusRho, CenterPlusRho } |
This enum represents the Conic option More... | |
enum | Rhotype { Relative, Absolute } |
This enum represents the rho type for conic section blend More... | |
enum | FaceContinuity { Tangent, Curvature } |
The Blend Face Continuity More... | |
Public Member Functions | |
unsafe int | AddChainset (NXOpen.ScCollector collector, string radius) |
Add an edge blend chainset to the edge blend More... | |
unsafe int | AddChainset (NXOpen.ScCollector collector, NXOpen.Features.EdgeBlendBuilder.Section sectionType, NXOpen.Features.EdgeBlendBuilder.Conic conicMethod, NXOpen.Features.EdgeBlendBuilder.Rhotype rhoType, string radius, string center, string rho) |
Add an edge blend chainset to the edge blend More... | |
unsafe int | GetChainsetIndex (NXOpen.ScCollector collector) |
Get the index of edge blend chainset given the collector More... | |
unsafe int | GetNumberOfValidChainsets () |
Get the number of valid chainsets More... | |
unsafe void | GetChainset (int csIndex, out NXOpen.ScCollector collector, out NXOpen.Expression radius) |
Get collector and radius for an edge blend chainset given the index of the chainset More... | |
unsafe void | GetChainsetAndSectionValue (int csIndex, out NXOpen.ScCollector collector, out NXOpen.Features.EdgeBlendBuilder.Section sectionType, out NXOpen.Features.EdgeBlendBuilder.Conic conicMethod, out NXOpen.Features.EdgeBlendBuilder.Rhotype rhoType, out NXOpen.Expression radius, out NXOpen.Expression centerValueTAG, out NXOpen.Expression rhoValueTAG) |
Get collector, radius and section types for an edge blend chainset given the index of the chainset More... | |
unsafe void | GetChainsetAndStatus (int csIndex, out NXOpen.ScCollector collector, out NXOpen.Expression radius, out bool isValid) |
Get collector, radius and validity status for an edge blend chainset given the index of the chainset More... | |
unsafe void | RemoveChainset (int csIndex) |
Delete an edge blend chainset from the edge blend. More... | |
unsafe void | RemoveChainsetByCollector (NXOpen.ScCollector collector) |
Delete an edge blend chainset from the edge blend. More... | |
unsafe NXOpen.Edge[] | GetSetbackData (int sbIndex, out bool[] fromStart, out NXOpen.Expression[] distanceExp) |
Get an edge blend setback data for the index provided More... | |
unsafe int | AddSetbackData (NXOpen.Edge[] edgeArray, bool[] fromStart, string[] distance) |
Add an edge blend setback data for an edge in the edge blend More... | |
unsafe void | RemoveSetbackData (int sbIndex) |
Remove an edge blend setback data for an edge in the edge blend More... | |
unsafe NXOpen.GeometricUtilities.BlendStopshortBuilder | GetNewStopshortData (int ssIndex) |
Get an edge blend stop short data for the index provided More... | |
unsafe NXOpen.Expression | GetStopshortData (int ssIndex, out NXOpen.Edge edge, out bool fromStart) |
Get an edge blend stop short data for the index provided More... | |
unsafe int | AddNewStopshortData (NXOpen.GeometricUtilities.BlendStopshortBuilder builder) |
Add an edge blend stop short data for an edge in the edge blend More... | |
unsafe int | AddStopshortData (NXOpen.Edge edge, bool fromStart, string distance) |
Add an edge blend stop short data for an edge in the edge blend More... | |
unsafe void | RemoveStopshortData (NXOpen.Edge edge, bool fromStart) |
Remove an edge blend stop short data for an edge More... | |
unsafe void | RemoveStopshortDataByType (NXOpen.Edge edge, bool fromStart, NXOpen.GeometricUtilities.BlendStopshortBuilder.Choices type) |
Remove the stop short from an edge, given its type and location More... | |
unsafe void | RemoveNewStopshortData (NXOpen.GeometricUtilities.BlendStopshortBuilder builder) |
Remove an edge blend stop short corresponding to a BlendStopshortBuilder More... | |
unsafe void | RemoveStopshortData (int ssIndex) |
Remove an edge blend stop short data for the index indicated More... | |
unsafe double[] | GetVariableRadiusData (NXOpen.Edge edge, out NXOpen.Expression[] radiiExp, out NXOpen.Point[] smartPoints, out bool[] isExternalFlagArray) |
Get all the variable radii data for an edge in the edge blend More... | |
unsafe void | GetVariableRadiusDataNew (NXOpen.Edge edge, out NXOpen.Expression[] parameterExp, out NXOpen.Expression[] radiiExp, out NXOpen.Point[] smartPoints, out bool[] isExternalFlagArray) |
Get all the variable radii data for an edge in the edge blend More... | |
unsafe int | AddVariableRadiusData (NXOpen.Edge edge, double parameter, string radius, NXOpen.Point smartPoint, bool isExternal) |
Add an edge blend variable radius data for an edge in the edge blend More... | |
unsafe int | AddVariableRadiusDataNew (NXOpen.Edge edge, string parameter, string radius, NXOpen.Point smartPoint, bool isExternal) |
Add an edge blend variable radius data for an edge in the edge blend * Note: This ja will always create arclength parameter More... | |
unsafe int | AddVariableRadiusDataNew (NXOpen.Edge edge, string parameter, string radius, NXOpen.Point smartPoint, bool isExternal, bool isArclength) |
Add an edge blend variable radius data for an edge in the edge blend More... | |
unsafe int | AddVariablePointData (NXOpen.Edge edge, string parameter, string radius, string centerValue, string rhoValue, NXOpen.Point smartPoint, bool isExternal, bool isArclength) |
Add an edge blend variable radius data for an edge in the edge blend More... | |
unsafe void | EditVariableRadiusData (NXOpen.Edge edge, int vrIndex, double parameter, string radius, NXOpen.Point smartPoint, bool isExternal) |
Edit an edge blend variable radius data for an edge in the edge blend More... | |
unsafe void | EditVariableRadiusDataNew (NXOpen.Edge edge, int vrIndex, string parameter, string radius, NXOpen.Point smartPoint, bool isExternal) |
Edit an edge blend variable radius data for an edge in the edge blend More... | |
unsafe void | EditVariableRadiusDataNew (NXOpen.Edge edge, int vrIndex, string parameter, string radius, NXOpen.Point smartPoint, bool isExternal, bool isArclength) |
Edit an edge blend variable radius data for an edge in the edge blend More... | |
unsafe void | EditVariablePointData (NXOpen.Edge edge, int vrIndex, string parameter, string radius, string centerValue, string rhoValue, NXOpen.Point smartPoint, bool isExternal, bool isArclength) |
Edit an edge blend variable radius data for an edge in the edge blend More... | |
unsafe void | RemoveVariableRadiusData (NXOpen.Edge edge, double parameter) |
Remove variable radius data on an edge by the parameter value of the point on the edge More... | |
unsafe void | RemoveVariableRadiusDataByIndex (NXOpen.Edge edge, int index) |
Remove variable radius data on an edge by the index into the point array on the edge More... | |
unsafe void | RemoveVariableRadiusData (NXOpen.Edge edge) |
Remove all variable radius datas on an edge More... | |
unsafe void | AddEdgeChainData (NXOpen.Edge[] edgeArray, bool[] edgeAlongChainDirectionArray, bool isChainClosed, bool isChainPartOfNetwork) |
Add an edge blend edge chain data to the edge blend More... | |
unsafe void | AddPointOnEdgeChainData (NXOpen.Edge[] edgeArray, double parameterOnChain, bool isArclength, double radius, double centerValue, double rhoValue, NXOpen.Point smartPoint, bool isExternal) |
Add a point on edge chain data to the edge blend More... | |
unsafe void | RemoveEdgeChainAndPointOnEdgeChainData () |
Remove all existing edge chain data and point on edge chain data More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllInstancesOption [get, set] |
Returns or sets the blend all instances option More... | |
unsafe NXOpen.Features.EdgeBlendBuilder.FaceContinuity | BlendFaceContinuity [get, set] |
Returns or sets the Blend Face Continuity option More... | |
unsafe NXOpen.Features.EdgeBlendBuilder.OrderOfBlending | BlendOrder [get, set] |
Returns or sets the order of blending for edge blend More... | |
unsafe NXOpen.ScCollector | CliffEdges [get, set] |
Returns or sets the forced cliff edges for edge blend More... | |
unsafe bool | ConvexConcaveY [get, set] |
Returns or sets the Special blend at convex / concave Y option More... | |
unsafe bool | LimitFailingAreas [get, set] |
Returns or sets the Limit Failing Areas option More... | |
unsafe NXOpen.GeometricUtilities.BlendLimitsData | LimitsListData [get] |
Returns the limits list More... | |
unsafe bool | MoveSharpEdge [get, set] |
Returns or sets the Maintain blend and move sharp edges option More... | |
unsafe NXOpen.ScCollector | NonCliffEdges [get, set] |
Returns or sets the prohibited cliff edges for edge blend More... | |
unsafe NXOpen.Features.EdgeBlendBuilder.Overlap | OverlapOption [get, set] |
Returns or sets the overlap resolution for edge blend More... | |
unsafe bool | PatchComplexGeometryAreas [get, set] |
Returns or sets the Patch Areas option More... | |
unsafe bool | RemoveSelfIntersection [get, set] |
Returns or sets the Remove self-intersection option More... | |
unsafe bool | RollOntoEdge [get, set] |
Returns or sets the Roll onto edges option More... | |
unsafe bool | RollOverSmoothEdge [get, set] |
Returns or sets the Roll over smooth edges option More... | |
unsafe bool | SegmentBlendFaces [get, set] |
Returns or sets the Segment blend to match face segments option More... | |
unsafe NXOpen.Features.EdgeBlendBuilder.Setback | SetbackOption [get, set] |
Returns or sets the setback option for edge blend More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance of a variable blend More... | |
unsafe bool | TrimmingOption [get, set] |
Returns or sets the trimming option More... | |
unsafe bool | ZeroSlopeRadiusFunctionAtChainEnds [get, set] |
Returns or sets the zero slope radius function at chain ends option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Edge Blend builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEdgeBlendBuilder
Default values.
Property | Value |
---|---|
TrimmingOption |
False |
Created in NX4.0.0
unsafe int NXOpen.Features.EdgeBlendBuilder.AddChainset | ( | NXOpen.ScCollector | collector, |
string | radius | ||
) |
Add an edge blend chainset to the edge blend
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
collector | The collector for this edge blend chainset |
radius | The radius of this chain set collector |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddChainset | ( | NXOpen.ScCollector | collector, |
NXOpen.Features.EdgeBlendBuilder.Section | sectionType, | ||
NXOpen.Features.EdgeBlendBuilder.Conic | conicMethod, | ||
NXOpen.Features.EdgeBlendBuilder.Rhotype | rhoType, | ||
string | radius, | ||
string | center, | ||
string | rho | ||
) |
Add an edge blend chainset to the edge blend
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
collector | The collector for this edge blend chainset |
sectionType | Shape specifier for this chainset |
conicMethod | Shape subtype specifier for this chainset |
rhoType | rho type for this chain set |
radius | The radius of this chain set collector |
center | The conic center value of this chain set collector if type is Conic |
rho | The conic rho value of this chain set collector if type is Conic |
unsafe void NXOpen.Features.EdgeBlendBuilder.AddEdgeChainData | ( | NXOpen.Edge[] | edgeArray, |
bool[] | edgeAlongChainDirectionArray, | ||
bool | isChainClosed, | ||
bool | isChainPartOfNetwork | ||
) |
Add an edge blend edge chain data to the edge blend
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
edgeArray | Array of edges that are used by the edge chain |
edgeAlongChainDirectionArray | Array of chain edge along chain direction flags |
isChainClosed | is the edge chain closed or not |
isChainPartOfNetwork | is the edge chain part of chain network (junction) or not |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddNewStopshortData | ( | NXOpen.GeometricUtilities.BlendStopshortBuilder | builder | ) |
Add an edge blend stop short data for an edge in the edge blend
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
builder | the Stopshort Data |
unsafe void NXOpen.Features.EdgeBlendBuilder.AddPointOnEdgeChainData | ( | NXOpen.Edge[] | edgeArray, |
double | parameterOnChain, | ||
bool | isArclength, | ||
double | radius, | ||
double | centerValue, | ||
double | rhoValue, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal | ||
) |
Add a point on edge chain data to the edge blend
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
edgeArray | Array of edges that are used by the edge chain |
parameterOnChain | The variable radius point parameter along the chain. If isArcLength is false, this value is a percentage value |
isArclength | Flag indicating whether parameter is arclength or percentage arclength |
radius | The radius at this point on the edge. |
centerValue | The conic center value at this point on the edge. |
rhoValue | The conic rho value at this point on the edge. |
smartPoint | Smart Point defining the location of this variable radius |
isExternal | Flag indicating whether this point is external to blend |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddSetbackData | ( | NXOpen.Edge[] | edgeArray, |
bool[] | fromStart, | ||
string[] | distance | ||
) |
Add an edge blend setback data for an edge in the edge blend
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edgeArray | Array of Edge collector tags that are used by the setback |
fromStart | if true, then the setback is defined at the start vertex. Otherwise, it is defined at the end vertex. There is one for each input edge. |
distance | Array of distances |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddStopshortData | ( | NXOpen.Edge | edge, |
bool | fromStart, | ||
string | distance | ||
) |
Add an edge blend stop short data for an edge in the edge blend
Created in NX4.0.0
Deprecated in NX5.0.0. Use Features.EdgeBlendBuilder.AddNewStopshortData instead.
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
fromStart | if true, then the stopshort is defined at the start vertex. Otherwise, it is defined at the end vertex. |
distance | The distance for the stopshort on the edge. |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddVariablePointData | ( | NXOpen.Edge | edge, |
string | parameter, | ||
string | radius, | ||
string | centerValue, | ||
string | rhoValue, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal, | ||
bool | isArclength | ||
) |
Add an edge blend variable radius data for an edge in the edge blend
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
centerValue | The conic center value at this point on the edge. |
rhoValue | The conic rho value at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
isArclength | Flag indicating whether parameter is arclength or not |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddVariableRadiusData | ( | NXOpen.Edge | edge, |
double | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal | ||
) |
Add an edge blend variable radius data for an edge in the edge blend
Created in NX4.0.0
Deprecated in NX6.0.0. Use Features.EdgeBlendBuilder.AddVariableRadiusDataNew instead.
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddVariableRadiusDataNew | ( | NXOpen.Edge | edge, |
string | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal | ||
) |
Add an edge blend variable radius data for an edge in the edge blend * Note: This ja will always create arclength parameter
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
unsafe int NXOpen.Features.EdgeBlendBuilder.AddVariableRadiusDataNew | ( | NXOpen.Edge | edge, |
string | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal, | ||
bool | isArclength | ||
) |
Add an edge blend variable radius data for an edge in the edge blend
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
isArclength | Flag indicating whether parameter is arclength or not |
unsafe void NXOpen.Features.EdgeBlendBuilder.EditVariablePointData | ( | NXOpen.Edge | edge, |
int | vrIndex, | ||
string | parameter, | ||
string | radius, | ||
string | centerValue, | ||
string | rhoValue, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal, | ||
bool | isArclength | ||
) |
Edit an edge blend variable radius data for an edge in the edge blend
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
vrIndex | Index of what variable radius data item to edit |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
centerValue | The conic center value at this point on the edge. |
rhoValue | The conic center value at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
isArclength | Flag indicating whether the parameter is arclength or not |
unsafe void NXOpen.Features.EdgeBlendBuilder.EditVariableRadiusData | ( | NXOpen.Edge | edge, |
int | vrIndex, | ||
double | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal | ||
) |
Edit an edge blend variable radius data for an edge in the edge blend
Created in NX4.0.0
Deprecated in NX6.0.0. Use Features.EdgeBlendBuilder.EditVariableRadiusDataNew instead.
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
vrIndex | Index of what variable radius data item to edit |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
unsafe void NXOpen.Features.EdgeBlendBuilder.EditVariableRadiusDataNew | ( | NXOpen.Edge | edge, |
int | vrIndex, | ||
string | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal | ||
) |
Edit an edge blend variable radius data for an edge in the edge blend
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
vrIndex | Index of what variable radius data item to edit |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
unsafe void NXOpen.Features.EdgeBlendBuilder.EditVariableRadiusDataNew | ( | NXOpen.Edge | edge, |
int | vrIndex, | ||
string | parameter, | ||
string | radius, | ||
NXOpen.Point | smartPoint, | ||
bool | isExternal, | ||
bool | isArclength | ||
) |
Edit an edge blend variable radius data for an edge in the edge blend
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
vrIndex | Index of what variable radius data item to edit |
parameter | Parameter location of point on the edge |
radius | The radius at this point on the edge. |
smartPoint | Smart Point defining the location of this vr |
isExternal | Flag indicating whether this point is external to blend |
isArclength | Flag indicating whether the parameter is arclength or not |
unsafe void NXOpen.Features.EdgeBlendBuilder.GetChainset | ( | int | csIndex, |
out NXOpen.ScCollector | collector, | ||
out NXOpen.Expression | radius | ||
) |
Get collector and radius for an edge blend chainset given the index of the chainset
Created in NX4.0.0
License requirements: None.
csIndex | Index of chainset, indicating which chainset we are dealing with |
collector | The collector for this edge blend chainset |
radius | The radius of this chain set collector |
unsafe void NXOpen.Features.EdgeBlendBuilder.GetChainsetAndSectionValue | ( | int | csIndex, |
out NXOpen.ScCollector | collector, | ||
out NXOpen.Features.EdgeBlendBuilder.Section | sectionType, | ||
out NXOpen.Features.EdgeBlendBuilder.Conic | conicMethod, | ||
out NXOpen.Features.EdgeBlendBuilder.Rhotype | rhoType, | ||
out NXOpen.Expression | radius, | ||
out NXOpen.Expression | centerValueTAG, | ||
out NXOpen.Expression | rhoValueTAG | ||
) |
Get collector, radius and section types for an edge blend chainset given the index of the chainset
Created in NX10.0.3
License requirements: None.
csIndex | Index of chainset |
collector | The collector for this edge blend chainset |
sectionType | The section type of this chain set collector |
conicMethod | The conic method of this chain set collector |
rhoType | The rho type of this chain set collector |
radius | The radius of this chain set collector |
centerValueTAG | The conic center value expression of this chain set collector |
rhoValueTAG | The conic rho value expression of this chain set collector |
unsafe void NXOpen.Features.EdgeBlendBuilder.GetChainsetAndStatus | ( | int | csIndex, |
out NXOpen.ScCollector | collector, | ||
out NXOpen.Expression | radius, | ||
out bool | isValid | ||
) |
Get collector, radius and validity status for an edge blend chainset given the index of the chainset
Created in NX5.0.0
License requirements: None.
csIndex | Index of chainset |
collector | The collector for this edge blend chainset |
radius | The radius of this chain set collector |
isValid | Is the chainset alive/valid ? |
unsafe int NXOpen.Features.EdgeBlendBuilder.GetChainsetIndex | ( | NXOpen.ScCollector | collector | ) |
Get the index of edge blend chainset given the collector
Created in NX4.0.0
License requirements: None.
collector | The collector for this edge blend chainset |
unsafe NXOpen.GeometricUtilities.BlendStopshortBuilder NXOpen.Features.EdgeBlendBuilder.GetNewStopshortData | ( | int | ssIndex | ) |
Get an edge blend stop short data for the index provided
Created in NX5.0.0
License requirements: None.
ssIndex | Index of where stop short data item is created |
unsafe int NXOpen.Features.EdgeBlendBuilder.GetNumberOfValidChainsets | ( | ) |
Get the number of valid chainsets
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Edge [] NXOpen.Features.EdgeBlendBuilder.GetSetbackData | ( | int | sbIndex, |
out bool[] | fromStart, | ||
out NXOpen.Expression[] | distanceExp | ||
) |
Get an edge blend setback data for the index provided
Created in NX4.0.0
License requirements: None.
sbIndex | Index of where setback data item was created. |
fromStart | if true, then the setback is defined at the start vertex. Otherwise, it is defined at the end vertex. There is one for each output edge. |
distanceExp | The distance for the setback on each edge. |
unsafe NXOpen.Expression NXOpen.Features.EdgeBlendBuilder.GetStopshortData | ( | int | ssIndex, |
out NXOpen.Edge | edge, | ||
out bool | fromStart | ||
) |
Get an edge blend stop short data for the index provided
Created in NX4.0.0
Deprecated in NX5.0.0. Use Features.EdgeBlendBuilder.GetNewStopshortData instead.
License requirements: None.
ssIndex | Index of where stop short data item is created. |
edge | Edge the stop short data is on. |
fromStart | if true, then the stopshort is defined at the start vertex. Otherwise, it is defined at the end vertex. |
unsafe double [] NXOpen.Features.EdgeBlendBuilder.GetVariableRadiusData | ( | NXOpen.Edge | edge, |
out NXOpen.Expression[] | radiiExp, | ||
out NXOpen.Point[] | smartPoints, | ||
out bool[] | isExternalFlagArray | ||
) |
Get all the variable radii data for an edge in the edge blend
Created in NX4.0.0
Deprecated in NX6.0.0. Use Features.EdgeBlendBuilder.GetVariableRadiusDataNew instead.
License requirements: None.
edge | Edge to get all the varible radius data on |
radiiExp | The radius value of each point on the edge |
smartPoints | Array of smart points defining variable radius |
isExternalFlagArray | Corresponding is_external flags of the variable radius points |
unsafe void NXOpen.Features.EdgeBlendBuilder.GetVariableRadiusDataNew | ( | NXOpen.Edge | edge, |
out NXOpen.Expression[] | parameterExp, | ||
out NXOpen.Expression[] | radiiExp, | ||
out NXOpen.Point[] | smartPoints, | ||
out bool[] | isExternalFlagArray | ||
) |
Get all the variable radii data for an edge in the edge blend
Created in NX6.0.0
License requirements: None.
edge | Edge to get all the varible radius data on |
parameterExp | Parameter value of points on the edge |
radiiExp | The radius value of each point on the edge |
smartPoints | Array of smart points defining variable radius |
isExternalFlagArray | Corresponding is_external flags of the variable radius points |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveChainset | ( | int | csIndex | ) |
Delete an edge blend chainset from the edge blend.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
csIndex | Index of chainset, indicating which chainset we are dealing with |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveChainsetByCollector | ( | NXOpen.ScCollector | collector | ) |
Delete an edge blend chainset from the edge blend.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
collector | The collector for this edge blend chainset |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveEdgeChainAndPointOnEdgeChainData | ( | ) |
Remove all existing edge chain data and point on edge chain data
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveNewStopshortData | ( | NXOpen.GeometricUtilities.BlendStopshortBuilder | builder | ) |
Remove an edge blend stop short corresponding to a BlendStopshortBuilder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
builder | the Stopshort Data |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveSetbackData | ( | int | sbIndex | ) |
Remove an edge blend setback data for an edge in the edge blend
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
sbIndex | Index of where setback data item was created |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveStopshortData | ( | NXOpen.Edge | edge, |
bool | fromStart | ||
) |
Remove an edge blend stop short data for an edge
Created in NX4.0.0
Deprecated in NX5.0.0. Use Features.EdgeBlendBuilder.RemoveNewStopshortData instead.
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to remove the stopshort on |
fromStart | if true, then the stopshort is defined at the start vertex. Otherwise, it is defined at the end vertex. |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveStopshortData | ( | int | ssIndex | ) |
Remove an edge blend stop short data for the index indicated
Created in NX4.0.0
Deprecated in NX5.0.0. Use Features.EdgeBlendBuilder.RemoveNewStopshortData instead.
License requirements: solid_modeling ("SOLIDS MODELING")
ssIndex | Index of where stop short data item is created. |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveStopshortDataByType | ( | NXOpen.Edge | edge, |
bool | fromStart, | ||
NXOpen.GeometricUtilities.BlendStopshortBuilder.Choices | type | ||
) |
Remove the stop short from an edge, given its type and location
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to remove the stopshort on |
fromStart | if true, then the stopshort is defined at the start vertex. Otherwise, it is defined at the end vertex. |
type | the type of the stopshort |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveVariableRadiusData | ( | NXOpen.Edge | edge, |
double | parameter | ||
) |
Remove variable radius data on an edge by the parameter value of the point on the edge
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to add stop short data on |
parameter | Parameter location of point on the edge |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveVariableRadiusData | ( | NXOpen.Edge | edge | ) |
Remove all variable radius datas on an edge
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to remove all variable radius datas from |
unsafe void NXOpen.Features.EdgeBlendBuilder.RemoveVariableRadiusDataByIndex | ( | NXOpen.Edge | edge, |
int | index | ||
) |
Remove variable radius data on an edge by the index into the point array on the edge
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
edge | Edge to remove variable radius data on |
index | Index into point array on the edge |
|
getset |
Returns or sets the blend all instances option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Blend Face Continuity option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the order of blending for edge blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the forced cliff edges for edge blend
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Special blend at convex / concave Y option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Limit Failing Areas option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the limits list
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the Maintain blend and move sharp edges option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the prohibited cliff edges for edge blend
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the overlap resolution for edge blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Patch Areas option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Remove self-intersection option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Roll onto edges option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Roll over smooth edges option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Segment blend to match face segments option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the setback option for edge blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance of a variable blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trimming option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the zero slope radius function at chain ends option
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")