NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.BlendStopshortBuilder More...
Public Types | |
enum | Choices { AtDistance, AtIntersection } |
This enum represents the choice for stopshort option. More... | |
Public Member Functions | |
unsafe void | Destroy () |
Destructor for NXOpen.GeometricUtilities.BlendStopshortBuilder More... | |
unsafe void | FlipPath () |
Flip the builder path for NXOpen.GeometricUtilities.BlendStopshortBuilder More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BlendStopshortBuilder.Choices | Choice [get, set] |
Returns or sets the Stopshort option choice. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPath [get] |
Returns the NXOpen.GeometricUtilities.BlendStopshortBuilder subobject. More... | |
Represents a NXOpen.GeometricUtilities.BlendStopshortBuilder
Created in NX5.0.0
unsafe void NXOpen.GeometricUtilities.BlendStopshortBuilder.Destroy | ( | ) |
Destructor for NXOpen.GeometricUtilities.BlendStopshortBuilder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.BlendStopshortBuilder.FlipPath | ( | ) |
Flip the builder path for NXOpen.GeometricUtilities.BlendStopshortBuilder
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe bool NXOpen.GeometricUtilities.BlendStopshortBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the Stopshort option choice.
Choose from 'At Distance' or 'At Intersection'.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the NXOpen.GeometricUtilities.BlendStopshortBuilder subobject.
Created in NX5.0.0
License requirements: None.