NXOpen .NET Reference
12.0.0
|
Sketch Spline builder class. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.StudioSplineBuilderEx | |
enum | Types { ThroughPoints, ByPoles } |
Spline methods. More... | |
enum | MatchKnotsTypes { None, Cubic, General } |
Options for creating knots at the defining points in case of through point spline More... | |
enum | DrawingPlaneOptions { View, XY, YZ, XZ, General } |
Drawing plane options More... | |
enum | InputCurveOptions { Keep, Hide, Delete } |
Options of the actions to be taken on an input non-parametric spline after its editing is done. More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Normal, Polygon } |
Points movement types More... | |
enum | WCSOptionType { X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
Public Member Functions inherited from NXOpen.Features.StudioSplineBuilderEx | |
unsafe double[] | GetKnots () |
Queries the knot sequence for by pole spline More... | |
unsafe void | SetKnots (double[] knots) |
Sets the optional knot sequence for by pole spline More... | |
unsafe double[] | GetParameters () |
Queries the parameters at defining points for a through point spline More... | |
unsafe void | SetParameters (double[] parameters) |
Sets the optional parameters at defining points for a through point spline More... | |
unsafe void | EditSpline (NXOpen.NXObject spline) |
Sets a non-parametric spline for editing More... | |
unsafe void | InsertKnot (NXOpen.Point3d point) |
Inserts knot at a closest point on the spline More... | |
unsafe void | InsertPole (int afterIndex) |
Inserts a pole in the middle of a control polygon segment More... | |
unsafe void | Evaluate () |
Evaluates the spline More... | |
unsafe void | UpdateOnConstraintPlane () |
Updates spline based on constraint plane More... | |
Properties inherited from NXOpen.Features.StudioSplineBuilderEx | |
unsafe bool | CanUseOrientationTool [get, set] |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe NXOpen.CoordinateSystem | ConstraintPlane [get, set] |
Returns or sets the coordinate system defining plane constraint More... | |
unsafe NXOpen.Spline | Curve [get] |
Returns the spline curve More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.Plane | DrawingPlane [get, set] |
Returns or sets the drawing plane More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.DrawingPlaneOptions | DrawingPlaneOption [get, set] |
Returns or sets a drawing plane option More... | |
unsafe NXOpen.GeometricUtilities.SplineExtensionBuilder | Extender [get] |
Returns the extension option More... | |
unsafe bool | HasPlaneConstraint [get, set] |
Returns or sets the flag indicating if spline has plane constraint More... | |
unsafe bool | HasProportionalUpdate [get, set] |
Returns or sets the flag indicating if free or non attached defining points or poles should be moved proportionally during update of the spline feature More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.InputCurveOptions | InputCurveOption [get, set] |
Returns or sets the input curve option More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if a feature should be created More... | |
unsafe bool | IsPeriodic [get, set] |
Returns or sets the periodicity More... | |
unsafe bool | IsSingleSegment [get, set] |
Returns or sets a flag indicating if single segment by pole spline is to be created More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.MatchKnotsTypes | MatchKnotsType [get, set] |
Returns or sets a constraint to match knots at the defining points for a through point spline More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | OrientExpress [get] |
Returns the orient express object More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.Types | Type [get, set] |
Returns or sets the spline method More... | |
unsafe NXOpen.Features.StudioSplineBuilderEx.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option More... | |
Sketch Spline builder class.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDraftingSplineBuilder
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
InputCurveOption |
Hide |
MatchKnotsType |
None |
MovementMethod |
View |
Type |
ThroughPoints |
WCSOption |
X |
Created in NX8.0.0