NXOpen .NET Reference
12.0.0
|
Represents a divide face builder. More...
Properties | |
unsafe bool | BlankOption [get, set] |
Returns or sets the curve blanking option More... | |
unsafe NXOpen.SelectDisplayableObjectList | DividingObjectsList [get] |
Returns the Dividing Objects More... | |
unsafe bool | ExtendOption [get, set] |
Returns or sets the Extend resulting edges to boundary More... | |
unsafe NXOpen.ScCollector | FacesToDivide [get, set] |
Returns or sets the Faces to Divide More... | |
unsafe bool | ProjectCurvesThatLieOnFaceOption [get, set] |
Returns or sets the Do not project curves that lie on face More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionOption [get] |
Returns the Projection Options data More... | |
unsafe NXOpen.GeometricUtilities.SelectDividingObjectBuilder | SelectDividingObject [get] |
Returns the Select Dividing Objects More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a divide face builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDividefaceBuilder
Default values.
Property | Value |
---|---|
SelectDividingObject.OffsetDistance.Value |
5 (millimeters part), 0.2 (inches part) |
SelectDividingObject.ToolOption |
Object |
Created in NX4.0.0
|
getset |
Returns or sets the curve blanking option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Dividing Objects
Created in NX6.0.0
Deprecated in NX9.0.0. This is for pre NX9 usage, do not use this method. Instead use NXOpen.Features.DividefaceBuilder.SelectDividingObject instead.
License requirements: None.
|
getset |
Returns or sets the Extend resulting edges to boundary
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Faces to Divide
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Do not project curves that lie on face
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Projection Options data
Created in NX4.0.0
License requirements: None.
|
get |
Returns the Select Dividing Objects
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")