NXOpen .NET Reference
12.0.0
|
Represents the dividing tool block for dividing face More...
Public Types | |
enum | ToolType { Object, LineByTwoPoints, OffsetCurveInFace, IsoparametricCurve } |
Represents the Dividing Tool types More... | |
enum | IsoparametricDirectionType { U, V } |
Represents the direction of isoparametric curve More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the iso parameter point More... | |
unsafe NXOpen.Section | CurvesToOffset [get] |
Returns the curves to offset More... | |
unsafe NXOpen.SelectDisplayableObjectList | DividingObjectsList [get] |
Returns the dividing objects list More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the end point More... | |
unsafe NXOpen.GeometricUtilities.SelectDividingObjectBuilder.IsoparametricDirectionType | IsoparametricDirection [get, set] |
Returns or sets the isoparametric direction More... | |
unsafe bool | OffsetDirection [get, set] |
Returns or sets the offset direction More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the offset distance More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point More... | |
unsafe NXOpen.GeometricUtilities.SelectDividingObjectBuilder.ToolType | ToolOption [get, set] |
Returns or sets the tool option More... | |
Represents the dividing tool block for dividing face
Created in NX9.0.0
unsafe bool NXOpen.GeometricUtilities.SelectDividingObjectBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the iso parameter point
Created in NX9.0.0
License requirements: None.
|
get |
Returns the curves to offset
Created in NX9.0.0
License requirements: None.
|
get |
Returns the dividing objects list
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the end point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the isoparametric direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the offset distance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the start point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tool option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")