NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Cylinder builder More...
Public Types | |
enum | Types { AxisDiameterAndHeight, ArcAndHeight } |
the cylinder types More... | |
Properties | |
unsafe NXOpen.SelectICurve | Arc [get] |
Returns the arc More... | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOption [get] |
Returns the boolean option More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter. More... | |
unsafe NXOpen.Vector3d | Direction [get, set] |
Returns or sets the cylinder direction More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the cylinder origin More... | |
unsafe bool | ParentAssociativity [get, set] |
Returns or sets the option to keep associativity of the cylinder axis More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.Features.CylinderBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Cylinder builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateCylinderBuilder
Default values.
Property | Value |
---|---|
BooleanOption.Type |
Create |
Diameter.Value |
50.0 (millimeters part), 2.0 (inches part) |
Height.Value |
100.0 (millimeters part), 4.0 (inches part) |
ReverseDirection |
false |
Type |
AxisDiameterAndHeight |
Created in NX5.0.0
|
get |
Returns the arc
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the boolean option
Created in NX5.0.0
License requirements: None.
|
get |
Returns the diameter.
This will be used only when the law type is Axis, Diameter, and Height
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the cylinder direction
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the height
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the cylinder origin
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to keep associativity of the cylinder axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")