NXOpen .NET Reference
12.0.0
|
Represents the event data for a modify geometry callback for a custom feature. More...
Public Member Functions | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId[] | Getbodies () |
Gets the Parasolid bodies of a custom feature More... | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId[] | GetCreatedBodies () |
Gets the Parasolid bodies created by a custom feature in a create geometry callback More... | |
unsafe NXOpen.Features.TrackingData | CreateTrackingDataForNXObject (NXOpen.TaggedObject nxObject) |
Creates the tracking data for an NX object More... | |
unsafe void | AppendOutputTrackingData (NXOpen.Features.TrackingData[] trackingData) |
Appends the tracking data for a custom feature More... | |
Public Member Functions inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId | GetParasolidId (NXOpen.DisplayableObject solidTag) |
Get the Parasolid tag of Solid body More... | |
unsafe NXOpen.DisplayableObject | GetNXObject (NXOpen.Features.CustomFeatureEvent.ParasolidId parasolidId) |
Returns the Solid body More... | |
unsafe NXOpen.Features.ConstructionFeatureData[] | GetConstructionFeatures () |
The custom feature get construction features More... | |
unsafe NXOpen.Features.OutputFeatureData[] | GetOutputFeatures () |
The output features created in post update event More... | |
unsafe NXOpen.Features.CustomFeature | GetCustomFeature () |
Get the custom feature of the event More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.CustomFeatureEvent | |
enum | ParasolidId |
More... | |
Properties inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe int | ErrorCode [get, set] |
Returns or sets the error occured during the event More... | |
Represents the event data for a modify geometry callback for a custom feature.
Only modify the geometry here and specify tracking. Addition of the attributes and any dependency can be done in NXOpen.Features.CustomFeaturePostUpdateEvent .
This class cannot be created
Created in NX11.0.0
unsafe void NXOpen.Features.CustomFeatureModifyFeatureGeometryEvent.AppendOutputTrackingData | ( | NXOpen.Features.TrackingData[] | trackingData | ) |
Appends the tracking data for a custom feature
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
trackingData |
unsafe NXOpen.Features.TrackingData NXOpen.Features.CustomFeatureModifyFeatureGeometryEvent.CreateTrackingDataForNXObject | ( | NXOpen.TaggedObject | nxObject | ) |
Creates the tracking data for an NX object
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
nxObject | The NX object for which create tracking data |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId [] NXOpen.Features.CustomFeatureModifyFeatureGeometryEvent.Getbodies | ( | ) |
Gets the Parasolid bodies of a custom feature
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId [] NXOpen.Features.CustomFeatureModifyFeatureGeometryEvent.GetCreatedBodies | ( | ) |
Gets the Parasolid bodies created by a custom feature in a create geometry callback
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")