NXOpen .NET Reference
12.0.0
|
Represents the data of a output feature. More...
Public Member Functions | |
unsafe NXOpen.Features.Feature | GetFeature () |
Get the feature More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Properties | |
unsafe bool | ShowInGraphicView [get, set] |
Returns or sets the output feature visibility in Graphic View More... | |
Represents the data of a output feature.
An instance of this class can be obtained from NXOpen.Features.CustomFeaturePostUpdateEvent.CreateOutputFeatureData
Created in NX11.0.0
|
protected |
Frees the memory associated with this object.
After invocation of this method, the object is no longer valid.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.Features.Feature NXOpen.Features.OutputFeatureData.GetFeature | ( | ) |
Get the feature
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the output feature visibility in Graphic View
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")