NXOpen .NET Reference
12.0.0
|
Represents the event data for custom feature. More...
Public Types | |
enum | ParasolidId |
More... | |
Public Member Functions | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId | GetParasolidId (NXOpen.DisplayableObject solidTag) |
Get the Parasolid tag of Solid body More... | |
unsafe NXOpen.DisplayableObject | GetNXObject (NXOpen.Features.CustomFeatureEvent.ParasolidId parasolidId) |
Returns the Solid body More... | |
unsafe NXOpen.Features.ConstructionFeatureData[] | GetConstructionFeatures () |
The custom feature get construction features More... | |
unsafe NXOpen.Features.OutputFeatureData[] | GetOutputFeatures () |
The output features created in post update event More... | |
unsafe NXOpen.Features.CustomFeature | GetCustomFeature () |
Get the custom feature of the event More... | |
Properties | |
unsafe int | ErrorCode [get, set] |
Returns or sets the error occured during the event More... | |
Represents the event data for custom feature.
This class cannot be created
Created in NX11.0.0
unsafe NXOpen.Features.ConstructionFeatureData [] NXOpen.Features.CustomFeatureEvent.GetConstructionFeatures | ( | ) |
The custom feature get construction features
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.CustomFeature NXOpen.Features.CustomFeatureEvent.GetCustomFeature | ( | ) |
Get the custom feature of the event
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.DisplayableObject NXOpen.Features.CustomFeatureEvent.GetNXObject | ( | NXOpen.Features.CustomFeatureEvent.ParasolidId | parasolidId | ) |
Returns the Solid body
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
parasolidId |
unsafe NXOpen.Features.OutputFeatureData [] NXOpen.Features.CustomFeatureEvent.GetOutputFeatures | ( | ) |
The output features created in post update event
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId NXOpen.Features.CustomFeatureEvent.GetParasolidId | ( | NXOpen.DisplayableObject | solidTag | ) |
Get the Parasolid tag of Solid body
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
solidTag |
|
getset |
Returns or sets the error occured during the event
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")