NXOpen .NET Reference
12.0.0
|
Represents tracking information for outputs created by custom feature. More...
Public Member Functions | |
unsafe void | SetIntApplicationKey (int applicationKey) |
Sets the optional application key of integer type for tracked entity More... | |
unsafe void | SetNXOpenObjectApplicationKey (NXOpen.NXObject applicationKey) |
Sets the optional application key of NXOpen::Object type for tracked entity More... | |
unsafe void | AddTagSourceEntities (NXOpen.NXObject[] sourceEntities) |
Adds the source entities of NXOpen::Object's type for tracked entity More... | |
unsafe void | AddIntSourceEntity (int sourceEntity) |
Adds the source entity of integer type for tracked entity More... | |
unsafe void | AddTagIntPairSourceEntity (NXOpen.NXObject tagSourceEntity, int intSourceEntity) |
Adds the source entity of NXOpen::Object - integer pair type for tracked entity More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Represents tracking information for outputs created by custom feature.
An instance of this class can be obtained from NXOpen.Features.CustomFeatureCreateFeatureGeometryEvent.CreateTrackingDataForParasolidEntity or NXOpen.Features.CustomFeatureCreateFeatureGeometryEvent.CreateTrackingDataForNXObject or NXOpen.Features.CustomFeatureModifyFeatureGeometryEvent.CreateTrackingDataForNXObject
Created in NX11.0.0
unsafe void NXOpen.Features.TrackingData.AddIntSourceEntity | ( | int | sourceEntity | ) |
Adds the source entity of integer type for tracked entity
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
sourceEntity |
unsafe void NXOpen.Features.TrackingData.AddTagIntPairSourceEntity | ( | NXOpen.NXObject | tagSourceEntity, |
int | intSourceEntity | ||
) |
Adds the source entity of NXOpen::Object - integer pair type for tracked entity
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
tagSourceEntity | |
intSourceEntity |
unsafe void NXOpen.Features.TrackingData.AddTagSourceEntities | ( | NXOpen.NXObject[] | sourceEntities | ) |
Adds the source entities of NXOpen::Object's type for tracked entity
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
sourceEntities |
|
protected |
Frees the memory associated with this object.
After invocation of this method, the object is no longer valid.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Features.TrackingData.SetIntApplicationKey | ( | int | applicationKey | ) |
Sets the optional application key of integer type for tracked entity
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
applicationKey |
unsafe void NXOpen.Features.TrackingData.SetNXOpenObjectApplicationKey | ( | NXOpen.NXObject | applicationKey | ) |
Sets the optional application key of NXOpen::Object type for tracked entity
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
applicationKey |