NXOpen .NET Reference
12.0.0
|
Represents the CurveLength builder More...
Properties | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the CurveOptions More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthData | CurvelengthData [get] |
Returns the curvelength data More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents the CurveLength builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateCurvelengthBuilder
Default values.
Property | Value |
---|---|
CurveOptions.Associative |
True |
Created in NX4.0.0
|
get |
Returns the curvelength data
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the CurveOptions
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")