NXOpen .NET Reference
12.0.0
|
Represents a builder for a cone feature. More...
Public Types | |
enum | Types { DiametersAndHeight, DiametersAndHalfAngle, BaseDiameterHeightAndHalfAngle, TopDiameterHeightAndHalfAngle, TwoCoaxialArcs } |
Represents the Cone type More... | |
Properties | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis More... | |
unsafe NXOpen.SelectICurve | BaseArc [get] |
Returns the base arc More... | |
unsafe NXOpen.Expression | BaseDiameter [get] |
Returns the base diameter More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOption [get] |
Returns the boolean option More... | |
unsafe NXOpen.Expression | HalfAngle [get] |
Returns the half angle More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe bool | ParentAssociativity [get, set] |
Returns or sets the option to keep associativity of the cone axis More... | |
unsafe NXOpen.SelectICurve | TopArc [get] |
Returns the top arc More... | |
unsafe NXOpen.Expression | TopDiameter [get] |
Returns the top diameter More... | |
unsafe NXOpen.Features.ConeBuilder.Types | Type [get, set] |
Returns or sets the type represented by NXOpen.Features.ConeBuilder.Types More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a cone feature.
This allows creation and editing of a cone feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateConeBuilder
Default values.
Property | Value |
---|---|
BaseDiameter.Value |
50 (millimeters part), 50 (inches part) |
HalfAngle.Value |
45 |
Height.Value |
25 (millimeters part), 25 (inches part) |
TopDiameter.Value |
0 (millimeters part), 0 (inches part) |
Type |
DiametersAndHeight |
Created in NX6.0.0
Represents the Cone type
|
getset |
Returns or sets the axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the base arc
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base diameter
Created in NX6.0.0
License requirements: None.
|
get |
Returns the boolean option
Created in NX6.0.0
License requirements: None.
|
get |
Returns the half angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the height
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option to keep associativity of the cone axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the top arc
Created in NX6.0.0
License requirements: None.
|
get |
Returns the top diameter
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type represented by NXOpen.Features.ConeBuilder.Types
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")