NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BridgeCurve builder More...
Public Types | |
enum | EndObjectTypes { Object, Vector } |
This enum represents the current selected end object types for the bridge curve More... | |
enum | SelectedObject { One, Two } |
This enum represents the current selected object for the bridge curve More... | |
enum | ConstraintTypes { G0, G1, G2, G3 } |
This enum represents the end continuity constraint types for the bridge curve More... | |
enum | CurveDirectionTypes { Tangent, Perpendicular } |
This enum represents the direction type for input curves More... | |
enum | SurfaceDirectionTypes { Sectional, IsoU, IsoV } |
This enum represents the direction type for input surfaces More... | |
enum | MinRadiusTypes { None, Minimum, Peak } |
This enum represents the minimum radius types for the bridge curve More... | |
enum | ShapeControlTypes { EndPoint, PeakPoint, Conic, ShapeCurve } |
This enum represents the shape control types for the bridge curve More... | |
enum | CurveFitTypes { Cubic, Quintic, Advanced } |
This enum represents the curve fit types for the bridge curve More... | |
Properties | |
unsafe NXOpen.ScCollector | ConstraintFaces [get] |
Returns the constraint faces More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fitting parameters More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.CurveFitTypes | CurveFitOption [get, set] |
Returns or sets the curve fit option More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.PeakPoint More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.ConstraintTypes | EndContinuityOption [get, set] |
Returns or sets the end continuity option More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.CurveDirectionTypes | EndCurveDirectionOption [get, set] |
Returns or sets the end curve direction option More... | |
unsafe NXOpen.Expression | EndDirectionAngle [get] |
Returns the end direction angle More... | |
unsafe NXOpen.SelectObject | EndObject [get] |
Returns the end object More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.EndObjectTypes | EndObjectOption [get, set] |
Returns or sets the object selection option More... | |
unsafe NXOpen.SelectObject | EndPerpendicularFace [get] |
Returns the end perpendicular face More... | |
unsafe NXOpen.Direction | EndPointDirection [get, set] |
Returns or sets the end point direction More... | |
unsafe NXOpen.Point | EndReferencePoint [get, set] |
Returns or sets the start reference point More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.SurfaceDirectionTypes | EndSurfaceDirectionOption [get, set] |
Returns or sets the end surface direction option More... | |
unsafe NXOpen.Expression | EndTangentMagnitude [get] |
Returns the end tangent magnitude for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.EndPoint More... | |
unsafe NXOpen.Direction | EndVectorObject [get, set] |
Returns or sets the start point direction More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets whether the bridge curve is associative More... | |
unsafe int | MaximumDegree [get, set] |
Returns or sets the maximum degree More... | |
unsafe int | MaximumSegment [get, set] |
Returns or sets the maximum segment More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.MinRadiusTypes | MinimumRadiusOption [get, set] |
Returns or sets the minimum radius option More... | |
unsafe NXOpen.Expression | MinimumRadiusValue [get] |
Returns the minimum radius value More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.SelectedObject | ObjectSelectionOption [get, set] |
Returns or sets the object selection option More... | |
unsafe bool | ReverseEndDirection [get, set] |
Returns or sets the reverse end direction More... | |
unsafe bool | ReverseStartDirection [get, set] |
Returns or sets the reverse start direction More... | |
unsafe NXOpen.Expression | Rho [get] |
Returns the rho value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.Conic More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes | ShapeControlOption [get, set] |
Returns or sets the shape control option More... | |
unsafe NXOpen.SelectObject | ShapeCurve [get] |
Returns the shape curve for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.ShapeCurve More... | |
unsafe NXOpen.Expression | Skew [get] |
Returns the skew value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.PeakPoint More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.ConstraintTypes | StartContinuityOption [get, set] |
Returns or sets the start continuity option More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.CurveDirectionTypes | StartCurveDirectionOption [get, set] |
Returns or sets the start curve direction option More... | |
unsafe NXOpen.Expression | StartDirectionAngle [get] |
Returns the start direction angle More... | |
unsafe NXOpen.SelectObject | StartObject [get] |
Returns the start object More... | |
unsafe NXOpen.SelectObject | StartPerpendicularFace [get] |
Returns the start perpendicular face More... | |
unsafe NXOpen.Direction | StartPointDirection [get, set] |
Returns or sets the start point direction More... | |
unsafe NXOpen.Point | StartReferencePoint [get, set] |
Returns or sets the start reference point More... | |
unsafe NXOpen.Features.BridgeCurveBuilder.SurfaceDirectionTypes | StartSurfaceDirectionOption [get, set] |
Returns or sets the start surface direction option More... | |
unsafe NXOpen.Expression | StartTangentMagnitude [get] |
Returns the start tangent magnitude for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.EndPoint More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Expression | UPercentEnd [get] |
Returns the u percent end More... | |
unsafe NXOpen.Expression | UPercentStart [get] |
Returns the u percent start More... | |
unsafe NXOpen.Expression | VPercentEnd [get] |
Returns the v percent end More... | |
unsafe NXOpen.Expression | VPercentStart [get] |
Returns the v percent start More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.BridgeCurve builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBridgeCurveBuilder
Default values.
Property | Value |
---|---|
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
Depth.Value |
50 |
EndDirectionAngle.Value |
0 |
EndTangentMagnitude.Value |
1 |
IsAssociative |
True |
MinimumRadiusValue.Value |
1 |
ReverseEndDirection |
False |
ReverseStartDirection |
False |
Rho.Value |
0.5 |
Skew.Value |
50 |
StartDirectionAngle.Value |
0 |
StartTangentMagnitude.Value |
1 |
UPercentEnd.Value |
0 |
UPercentStart.Value |
0 |
VPercentEnd.Value |
0 |
VPercentStart.Value |
0 |
Created in NX5.0.0
Deprecated in NX8.5.0. Use NXOpen.Features.BridgeCurveBuilderEx instead.
This enum represents the direction type for input surfaces
|
get |
Returns the constraint faces
Created in NX5.0.0
License requirements: None.
|
get |
Returns the curve fitting parameters
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the curve fit option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the depth value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.PeakPoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end continuity option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end curve direction option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end direction angle
Created in NX5.0.0
License requirements: None.
|
get |
Returns the end object
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the object selection option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end perpendicular face
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end point direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start reference point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end surface direction option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end tangent magnitude for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.EndPoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the start point direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets whether the bridge curve is associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the maximum degree
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the maximum segment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the minimum radius option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the minimum radius value
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the object selection option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse end direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse start direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the rho value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.Conic
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the shape control option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the shape curve for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.ShapeCurve
Created in NX5.0.0
License requirements: None.
|
get |
Returns the skew value for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.PeakPoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the start continuity option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start curve direction option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start direction angle
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start object
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start perpendicular face
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the start point direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start reference point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start surface direction option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start tangent magnitude for shape control option of NXOpen.Features.BridgeCurveBuilder.ShapeControlTypes.EndPoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the u percent end
Created in NX5.0.0
License requirements: None.
|
get |
Returns the u percent start
Created in NX5.0.0
License requirements: None.
|
get |
Returns the v percent end
Created in NX5.0.0
License requirements: None.
|
get |
Returns the v percent start
Created in NX5.0.0
License requirements: None.