NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.AdmMoveFace builder More...
Public Types | |
enum | MoveOptionType { MoveAndAdapt, CutAndPaste } |
Represents the move option. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceToMove [get] |
Returns the face to move. More... | |
unsafe bool | HealOption [get, set] |
Returns or sets the heal option. More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | Motion [get] |
Returns the motion. More... | |
unsafe NXOpen.Features.AdmMoveFaceBuilder.MoveOptionType | MoveOption [get, set] |
Returns or sets the move option. More... | |
unsafe bool | PasteOption [get, set] |
Returns or sets the paste option. More... | |
unsafe NXOpen.GeometricUtilities.StepOptionBehavior | StepOption [get] |
Returns the step option behavior. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.AdmMoveFace builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateAdmMoveFaceBuilder
Default values.
Property | Value |
---|---|
FaceToMove.CoaxialEnabled |
0 |
FaceToMove.CoplanarAxesEnabled |
0 |
FaceToMove.CoplanarEnabled |
0 |
FaceToMove.EqualDiameterEnabled |
0 |
FaceToMove.OffsetEnabled |
0 |
FaceToMove.ParallelEnabled |
0 |
FaceToMove.PerpendicularEnabled |
0 |
FaceToMove.SymmetricEnabled |
0 |
FaceToMove.TangentEnabled |
0 |
FaceToMove.ThicknessChainEnabled |
0 |
FaceToMove.UseFaceBrowse |
1 |
HealOption |
True |
Motion.DeltaEnum |
ReferenceWcsWorkPart |
Motion.DeltaXc.Value |
0.0 |
Motion.DeltaYc.Value |
0.0 |
Motion.DeltaZc.Value |
0.0 |
Motion.Option |
DistanceAngle |
StepOption.StepOption |
None |
Created in NX6.0.0
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the face to move.
Please refer NXOpen.Features.FaceRecognitionBuilder for details.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the heal option.
If true, Cut Face will be used to move the faces, and the wound will be healed automatically, else Copy Face will be used to move the faces and the original faces will be deleted without heal.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the motion.
The motion block provides a suite of linear and angular transform methods. Please refer NXOpen.GeometricUtilities.ModlMotion for details.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the move option.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the paste option.
If true, the copied or cut faces will be pasted on the target body, else those faces will not be pasted.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the step option behavior.
Please refer NXOpen.GeometricUtilities.StepOptionBehavior for details.
Created in NX8.0.1
License requirements: None.