NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.StepOptionBehavior It provides several step options for controlling behavior when move face and so on. More...
Public Types | |
enum | StepOptionType { None, ExtendNeighborsatSmoothEdge } |
Step Faec options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.StepOptionBehavior.StepOptionType | StepOption [get, set] |
Returns or sets the step option More... | |
Represents a NXOpen.GeometricUtilities.StepOptionBehavior It provides several step options for controlling behavior when move face and so on.
Created in NX8.0.1
unsafe bool NXOpen.GeometricUtilities.StepOptionBehavior.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the step option
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")