NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.DetailView . More...
Public Types | |
enum | Types { Undefined = -1, Circular, RectangleByCorners, RectangleByCenterAndCorner, Custom } |
the type of boundary More... | |
enum | LabelOnParentType { None, Circle, Note, Label, Embedded, Boundary, LabelOnBoundary } |
the display type for the label on parent More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view. More... | |
unsafe NXOpen.Point | BoundaryPoint1 [get, set] |
Returns or sets the first boundary point. More... | |
unsafe NXOpen.Point | BoundaryPoint2 [get, set] |
Returns or sets the second boundary point. More... | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | HiddenObjects [get] |
Returns the list of objects to not show in the view More... | |
unsafe NXOpen.Drawings.DetailViewBuilder.LabelOnParentType | LabelOnParent [get, set] |
Returns or sets the label on parent More... | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | NonSectionedObjects [get] |
Returns the list of objects to not section in the view More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Drawings.ParentViewBuilder | Parent [get] |
Returns the parent view More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | Scale [get] |
Returns the scale More... | |
unsafe NXOpen.Drawings.DraftingComponentSelectionBuilder | SecondaryComponents [get] |
Returns the list of secondary components in the view More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Drawings.DetailViewBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.DetailView .
This class is used to create and edit Detail Views
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateDetailViewBuilder
Default values.
Property | Value |
---|---|
Origin.AlignmentMethod |
Infer |
Origin.AlignmentOption |
ToView |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
SecondaryComponents.ObjectType |
PrimaryGeometry |
Style.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
Style.ViewStyleGeneral.AngleSetting.Associative |
0 |
Style.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
Style.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
Style.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
Style.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.0
the type of boundary
|
getset |
Returns or sets the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view.
Otherwise, this setting will have no effect
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first boundary point.
This is the center of the boundary for these types: NXOpen.Drawings.DetailViewBuilder.Types.Circular and NXOpen.Drawings.DetailViewBuilder.Types.RectangleByCenterAndCorner . This boundary point will be a null reference (Nothing in Visual Basic) for the type: NXOpen.Drawings.DetailViewBuilder.Types.Custom
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the second boundary point.
This is the point on the circle for the NXOpen.Drawings.DetailViewBuilder.Types.Circular and the corner point for the NXOpen.Drawings.DetailViewBuilder.Types.RectangleByCenterAndCorner . This boundary point will be a null reference (Nothing in Visual Basic) for the type: NXOpen.Drawings.DetailViewBuilder.Types.Custom
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the list of objects to not show in the view
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the label on parent
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the list of objects to not section in the view
Created in NX6.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX6.0.0
License requirements: None.
|
get |
Returns the parent view
Created in NX6.0.0
License requirements: None.
|
get |
Returns the scale
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of secondary components in the view
Created in NX11.0.0
License requirements: None.
|
get |
Returns the style
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")