NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.BaseView builder More...
Properties | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | HiddenObjects [get] |
Returns the list of objects to not show in the view More... | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | NonSectionedObjects [get] |
Returns the list of objects to not section in the view More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | Placement [get] |
Returns the view placement More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | Scale [get] |
Returns the view scale More... | |
unsafe NXOpen.Drawings.DraftingComponentSelectionBuilder | SecondaryComponents [get] |
Returns the list of secondary objects in the view More... | |
unsafe NXOpen.Drawings.SelectModelViewBuilder | SelectModelView [get] |
Returns the model view More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | Style [get] |
Returns the view style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.BaseView builder
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateBaseViewBuilder
Default values.
Property | Value |
---|---|
Placement.AlignmentMethod |
Infer |
Placement.AlignmentOption |
ToView |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
SecondaryComponents.ObjectType |
PrimaryGeometry |
Style.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
Style.ViewStyleGeneral.AngleSetting.Associative |
0 |
Style.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
Style.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
Style.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
Style.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.0
|
get |
Returns the list of objects to not show in the view
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of objects to not section in the view
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view placement
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view scale
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of secondary objects in the view
Created in NX11.0.0
License requirements: None.
|
get |
Returns the model view
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view style
Created in NX6.0.0
License requirements: None.