NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Scene A scene is comprised of background, stage, reflection, lights and image-based lighting subobjects. More...
Properties | |
unsafe NXOpen.Display.Background | Background [get] |
Returns the background - use to define how background pixels are displayed More... | |
unsafe NXOpen.Display.EnvironmentBuilder | EnvironmentBuilder [get] |
Returns the environment_builder - use to define the environment More... | |
unsafe NXOpen.Display.ImageBasedLighting | ImageBasedLighting [get] |
Returns the image-based lighting - optionally use to by-pass lights with image-based lighting, where lighting effects are derived from a given image file More... | |
unsafe NXOpen.Display.Lighting | Lighting [get] |
Returns the lights - use to define light settings for the given lights More... | |
unsafe NXOpen.Display.Reflection | Reflection [get] |
Returns the reflection - use to define what will be reflected in shiny objects More... | |
unsafe NXOpen.Display.Stage | Stage [get] |
Returns the stage - use to optionally define a box that can have between one and six visible "walls" More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.Scene A scene is comprised of background, stage, reflection, lights and image-based lighting subobjects.
You optionally specify a scene for display in Studio rendering style and High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateScene
Created in NX5.0.0
|
get |
Returns the background - use to define how background pixels are displayed
Created in NX5.0.0
License requirements: None.
|
get |
Returns the environment_builder - use to define the environment
Created in NX10.0.2
License requirements: None.
|
get |
Returns the image-based lighting - optionally use to by-pass lights with image-based lighting, where lighting effects are derived from a given image file
Created in NX5.0.0
License requirements: None.
|
get |
Returns the lights - use to define light settings for the given lights
Created in NX5.0.0
License requirements: None.
|
get |
Returns the reflection - use to define what will be reflected in shiny objects
Created in NX5.0.0
License requirements: None.
|
get |
Returns the stage - use to optionally define a box that can have between one and six visible "walls"
Created in NX5.0.0
License requirements: None.