NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Lighting Lights are used to illuminate the scene in Shaded and Studio rendering styles, as well as in High Quality Images. More...
Public Member Functions | |
unsafe NXOpen.Display.LightBuilder | GetLightBuilderFromList (int index) |
Returns a light builder, given by the index, in the array of lights assigned to the work view More... | |
unsafe void | SetLightBuilderInList (int index, NXOpen.Display.LightBuilder light) |
Sets a light builder in the array at the given index More... | |
unsafe int | GetNumLightBuilders () |
Returns the total number of light builders in the given lighting list More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.Lighting Lights are used to illuminate the scene in Shaded and Studio rendering styles, as well as in High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateLighting
Created in NX5.0.0
unsafe NXOpen.Display.LightBuilder NXOpen.Display.Lighting.GetLightBuilderFromList | ( | int | index | ) |
Returns a light builder, given by the index, in the array of lights assigned to the work view
Created in NX5.0.0
License requirements: None.
index | index to the array of light builders |
unsafe int NXOpen.Display.Lighting.GetNumLightBuilders | ( | ) |
Returns the total number of light builders in the given lighting list
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.Lighting.SetLightBuilderInList | ( | int | index, |
NXOpen.Display.LightBuilder | light | ||
) |
Sets a light builder in the array at the given index
Created in NX5.0.0
License requirements: None.
index | index to the array of light builders |
light | the light builder |