NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.LightBuilder More...
Public Types | |
enum | ShadowType { None, SoftEdged, HardEdged, TranslucentHard } |
shadow types More... | |
enum | LightMode { FixedToObserver, FixedToThePart } |
light_mode More... | |
Properties | |
unsafe double | ConeAngle [get, set] |
Returns or sets the cone angle - only applicable to spot light types More... | |
unsafe NXOpen.Point | DestinationPosition [get, set] |
Returns or sets the destination position - only applicable to spot light types More... | |
unsafe double | Intensity [get, set] |
Returns or sets the brightness intensity for a given light More... | |
unsafe NXOpen.Display.LightBuilder.ShadowType | LightShadowType [get, set] |
Returns or sets the light shadow type - not applicable to ambient or eye light types More... | |
unsafe NXOpen.LightType | LightType [get, set] |
Returns or sets the light type for a particular light More... | |
unsafe NXOpen.Point | SourcePosition [get, set] |
Returns or sets the source position - only applicable to spot and point light types More... | |
unsafe bool | UseWithAdvancedStudioImageBasedLighting [get, set] |
Returns or sets the flag to indicate whether the given light is to be used with image based lighting in the advanced studio display. More... | |
unsafe bool | UseWithIbl [get, set] |
Returns or sets the use_with_ibl flag for a given light More... | |
unsafe bool | UseWithRayTracedImageBasedLighting [get, set] |
Returns or sets the flag to indicate whether the given light is to be used with image based lighting in ray traced rendering. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.LightBuilder
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateLightBuilder
Created in NX5.0.0
shadow types
|
getset |
Returns or sets the cone angle - only applicable to spot light types
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination position - only applicable to spot light types
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the brightness intensity for a given light
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the light shadow type - not applicable to ambient or eye light types
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the light type for a particular light
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the source position - only applicable to spot and point light types
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to indicate whether the given light is to be used with image based lighting in the advanced studio display.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the use_with_ibl flag for a given light
Created in NX5.0.0
Deprecated in NX10.0.0. This funcationality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to indicate whether the given light is to be used with image based lighting in ray traced rendering.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.