NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Reflection Reflection defines the source of reflection in shiny objects for Studio rendering style or High Quality Images. More...
Public Types | |
enum | Type { Background, Stage, Ibl, Image } |
where the reflections for rendering will be obtained More... | |
Properties | |
unsafe NXOpen.Display.Image | Image [get, set] |
Returns or sets the reflections's image builder More... | |
unsafe string | ImageFilename [get, set] |
Returns or sets the reflection's image filename More... | |
unsafe NXOpen.Display.Reflection.Type | ReflectionMap [get, set] |
Returns or sets the reflection type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.Reflection Reflection defines the source of reflection in shiny objects for Studio rendering style or High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateReflection
Created in NX5.0.0
|
getset |
Returns or sets the reflections's image builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection's image filename
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.