NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Image More...
Public Member Functions | |
unsafe void | ImageFileSelect () |
Gets an image file using file selection. More... | |
unsafe void | ImagePaletteSelect () |
Gets an image file from the image palette. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ImagePreviewToggle [get, set] |
Returns or sets the image preview toggle More... | |
unsafe double | PatternRepeatFactor [get, set] |
Returns or sets the pattern repeat factor - the number of times the image repeats; non integer patternRepeatFactor numbers result in partial repeats. More... | |
Represents a NXOpen.Display.Image
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateImage
Created in NX5.0.0
unsafe void NXOpen.Display.Image.ImageFileSelect | ( | ) |
Gets an image file using file selection.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.Image.ImagePaletteSelect | ( | ) |
Gets an image file from the image palette.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the image preview toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pattern repeat factor - the number of times the image repeats; non integer patternRepeatFactor numbers result in partial repeats.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.