NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.ImageBasedLighting Image-based Lighting (IBL) is only performed in High Quality Image renderings. More...
Public Types | |
enum | ImagesType { Background, Stage, UserDefined, LightingOnly } |
images type - environment used for generating image-based lighting More... | |
enum | ShadowsType { None, SoftEdged, HardEdged, TranslucentHard } |
shadow type More... | |
enum | ImageBlurType { None, Low, Medium, High } |
lighting image blurr type More... | |
enum | ImageUpVectorTypes { AlignWithFloorPlane, UserDefined } |
up vector type More... | |
Public Member Functions | |
unsafe void | CommitAndDisplay (NXOpen.View view, bool updateDisplay) |
Saves the attributes and optionally updates the display of image-based lighting More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Accuracy [get, set] |
Returns or sets the accuracy of the lighting and shadows produced from the given image More... | |
unsafe double | ColorSaturation [get, set] |
Returns or sets the image-based lighting color saturation More... | |
unsafe NXOpen.Display.Image | Image [get, set] |
Returns or sets the image-based lighting's image builder More... | |
unsafe NXOpen.Display.ImageBasedLighting.ImageBlurType | ImageBlur [get, set] |
Returns or sets the blurr of the lighting image More... | |
unsafe string | ImageFilename [get, set] |
Returns or sets the image filename used for image-based lighting More... | |
unsafe double | ImageRotation [get, set] |
Returns or sets the image rotation angle (in degrees) More... | |
unsafe NXOpen.Display.ImageBasedLighting.ImagesType | ImageType [get, set] |
Returns or sets the image type More... | |
unsafe NXOpen.Direction | ImageUpVector [get, set] |
Returns or sets the image up vector direction, relative to the absolute coordinate system More... | |
unsafe NXOpen.Display.ImageBasedLighting.ImageUpVectorTypes | ImageUpVectorType [get, set] |
Returns or sets the image up vector define More... | |
unsafe double | Intensity [get, set] |
Returns or sets the intensity of the image-based lighting light effects More... | |
unsafe double | LwrtAngle [get, set] |
Returns or sets the angle of the lwrt image-based lighting light effects More... | |
unsafe double | LwrtIntensity [get, set] |
Returns or sets the intensity of the lwrt image-based lighting light effects More... | |
unsafe double | LwrtQuality [get, set] |
Returns or sets the quality of the lwrt image-based lighting light effects 1 to 7 More... | |
unsafe double | ShadowSoftness [get, set] |
Returns or sets the image-based lighting shadow softness More... | |
unsafe NXOpen.Display.ImageBasedLighting.ShadowsType | ShadowType [get, set] |
Returns or sets the shadow type More... | |
unsafe bool | UseImageBasedLighting [get, set] |
Returns or sets whether image-based lighting (IBL) is enabled More... | |
unsafe bool | UseLightsForShadowCatcherInHqi [get, set] |
Returns or sets whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher More... | |
unsafe bool | UseLightsForShadowCatcherInLwrt [get, set] |
Returns or sets whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher More... | |
unsafe bool | UseLwrtImageBasedLighting [get, set] |
Returns or sets whether image-based lighting is enabled in Advanced Studio (lwrt) display More... | |
Represents a NXOpen.Display.ImageBasedLighting Image-based Lighting (IBL) is only performed in High Quality Image renderings.
IBL replaces the Lights in a scene with lighting effects derived from a given image.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateImageBasedLighting
Created in NX5.0.0
shadow type
unsafe void NXOpen.Display.ImageBasedLighting.CommitAndDisplay | ( | NXOpen.View | view, |
bool | updateDisplay | ||
) |
Saves the attributes and optionally updates the display of image-based lighting
Created in NX5.0.0
License requirements: None.
view | View of the image-based lighting attributes |
updateDisplay | True if the display should be updated |
|
getset |
Returns or sets the accuracy of the lighting and shadows produced from the given image
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image-based lighting color saturation
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image-based lighting's image builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the blurr of the lighting image
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image filename used for image-based lighting
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image rotation angle (in degrees)
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image up vector direction, relative to the absolute coordinate system
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image up vector define
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the intensity of the image-based lighting light effects
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angle of the lwrt image-based lighting light effects
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the intensity of the lwrt image-based lighting light effects
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quality of the lwrt image-based lighting light effects 1 to 7
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image-based lighting shadow softness
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shadow type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether image-based lighting (IBL) is enabled
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether image-based lighting is enabled in Advanced Studio (lwrt) display
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.