NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimLineDevelopment builder More...
Public Types | |
enum | OutputMethodName { Geometric, Corrected, Both } |
Indicates which trim curves to output More... | |
enum | SmoothingName { Linear, Cubic, Quintic } |
Indicates type of curve smoothing More... | |
enum | MaterialTypeName { Steel, Aluminum } |
Indicates type of material More... | |
enum | MeshElement { Triangle, Quadrate } |
The 2-D mesh element type of onestep unform. More... | |
enum | Convergency { Low, Medium, High } |
The solver convergency level of onestep unform. More... | |
enum | Surface { Inner, Middle, Outer } |
The surface types of onestep unform. More... | |
Public Member Functions | |
unsafe void | DefaultDraw () |
Creates a default draw vector by finding the least squares plane of the formed faces More... | |
unsafe void | CreateDefaultSpine () |
Creates a smoothed spine curve from the forming boundary using the spine radius value More... | |
unsafe void | Mesh () |
Create FEM 2-D meshes based on the unform region surfaces and the target region surfaces. More... | |
unsafe void | Calculation () |
Starts solver to calculate. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | Addendum [get] |
Returns the collection of addendum faces More... | |
unsafe bool | Associative [get, set] |
Returns or sets the associative switch. More... | |
unsafe NXOpen.Expression | BendAllowance [get] |
Returns the bend allowance formula. More... | |
unsafe NXOpen.Section | ConstraintCurveFromTargetRegion [get] |
Returns the collection of constraint curve from target region More... | |
unsafe NXOpen.Section | ConstraintCurveFromUnformRegion [get] |
Returns the collection of constraint curve from unform region More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Direction | DrawDirection [get, set] |
Returns or sets the draw direction. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the collection of formed faces More... | |
unsafe NXOpen.ScCollector | FormingBoundary [get] |
Returns the forming boundary More... | |
unsafe bool | InferElementSize [get, set] |
Returns or sets the option to infer 2-D element size. More... | |
unsafe bool | InferThickness [get, set] |
Returns or sets the option to infer thickness. More... | |
unsafe NXOpen.Point | LimitPoint1 [get, set] |
Returns or sets the first limit point More... | |
unsafe NXOpen.Point | LimitPoint2 [get, set] |
Returns or sets the last limit point More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits to control the span of the addendum More... | |
unsafe double | MaterialPropertyDensity [get, set] |
Returns or sets the density of material. More... | |
unsafe double | MaterialPropertyE [get, set] |
Returns or sets the material property elasticity(E) which enables a material to return to its original shape and dimension. More... | |
unsafe double | MaterialPropertyF [get, set] |
Returns or sets the friction of material. More... | |
unsafe double | MaterialPropertyInitialStrain [get, set] |
Returns or sets the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test. More... | |
unsafe double | MaterialPropertyK [get, set] |
Returns or sets the K(Strength Coefficient) of material. More... | |
unsafe double | MaterialPropertyN [get, set] |
Returns or sets the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour. More... | |
unsafe double | MaterialPropertyPoisson [get, set] |
Returns or sets the material Poisson's ratio between the contraction at right angles to a stress and the direct extension. More... | |
unsafe double | MaterialPropertyR0 [get, set] |
Returns or sets the r0(Anisotropy Coefficient) of material. More... | |
unsafe double | MaterialPropertyR45 [get, set] |
Returns or sets the r45(Anisotropy Coefficient) of material. More... | |
unsafe double | MaterialPropertyR90 [get, set] |
Returns or sets the r90(Anisotropy Coefficient) of material. More... | |
unsafe double | MaterialPropertyYieldStress [get, set] |
Returns or sets the yield stress of material. More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.MaterialTypeName | MaterialType [get, set] |
Returns or sets the material type - steel or aluminum More... | |
unsafe bool | MeshAttemptMapping [get, set] |
Returns or sets the option to attemp mapping for mesh elements. More... | |
unsafe double | MeshElementSize [get, set] |
Returns or sets the 2-D element size for mesh. More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.MeshElement | MeshElementType [get, set] |
Returns or sets the 2-D mesh element type, either triangle or quadrate element. More... | |
unsafe double | MeshMaxJacobian [get, set] |
Returns or sets the maximum Jacobian for mesh elements. More... | |
unsafe double | MeshMaxWarp [get, set] |
Returns or sets the maximum warp for meshing. More... | |
unsafe bool | MeshProcessFillet [get, set] |
Returns or sets the option to process fillet for mesh element. More... | |
unsafe int | MeshSizeVariation [get, set] |
Returns or sets the variation of mesh element size. More... | |
unsafe double | MeshSmallFeature [get, set] |
Returns or sets the value of small feature for mesh setting More... | |
unsafe bool | MeshSplitQuad [get, set] |
Returns or sets the option to split quadrate element to triangle element when creating meshes. More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.OutputMethodName | OutputMethod [get, set] |
Returns or sets the curve output method - geometric, corrected or both More... | |
unsafe NXOpen.Point | RegionPoint [get, set] |
Returns or sets the point in product region More... | |
unsafe bool | RemoveLoops [get, set] |
Returns or sets the remove loops setting. More... | |
unsafe bool | ReverseSide [get, set] |
Returns or sets the option to indicate whether or not to unform the profile to the other side on the target body. More... | |
unsafe int | SampleDensityIndex [get, set] |
Returns or sets the sample density index which controls the density of the sample planes. More... | |
unsafe double | SheetThickness [get, set] |
Returns or sets the thickness of sheet metal model. More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.SmoothingName | Smoothing [get, set] |
Returns or sets the curve smoothing method - linear (none), cubic or quintic More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.Convergency | SolverConvergencyLevel [get, set] |
Returns or sets the convergency level of onestep solver. More... | |
unsafe bool | SolverJoinOutputCurves [get, set] |
Returns or sets the option to join output curves. More... | |
unsafe int | SolverMaxIterationSteps [get, set] |
Returns or sets the maximum number of iteration steps in onestep solver. More... | |
unsafe bool | SolverSaveAnalysisResultsIntoFeature [get, set] |
Returns or sets the option to save analysis result into feature. More... | |
unsafe NXOpen.ScCollector | Spine [get] |
Returns the spine string, which determines the orientation of the sample planes More... | |
unsafe double | SpineRadius [get, set] |
Returns or sets the spine radius, used by NXOpen.Die.TrimLineDevelopmentBuilder.CreateDefaultSpine More... | |
unsafe NXOpen.Die.TrimLineDevelopmentBuilder.Surface | SurfaceType [get, set] |
Returns or sets the surface type used to determine offset direction. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the material thickness. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.TrimLineDevelopment builder
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateTrimLineDevelopmentBuilder
Created in NX6.0.0
unsafe void NXOpen.Die.TrimLineDevelopmentBuilder.Calculation | ( | ) |
Starts solver to calculate.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.TrimLineDevelopmentBuilder.CreateDefaultSpine | ( | ) |
Creates a smoothed spine curve from the forming boundary using the spine radius value
Created in NX6.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.TrimLineDevelopmentBuilder.DefaultDraw | ( | ) |
Creates a default draw vector by finding the least squares plane of the formed faces
Created in NX6.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.TrimLineDevelopmentBuilder.Mesh | ( | ) |
Create FEM 2-D meshes based on the unform region surfaces and the target region surfaces.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the collection of addendum faces
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the associative switch.
True indicates a feature should be output
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the bend allowance formula.
Value should be between 0 and 1
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collection of constraint curve from target region
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collection of constraint curve from unform region
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Used for sewing sheet bodies and joining curves
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the draw direction.
Also points in the direction of material side of metal
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the collection of formed faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the forming boundary
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option to infer 2-D element size.
If it is true, the element size will be auto-detected. If it is false, the element size will be required as input.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to infer thickness.
If it is true, the thickness will be auto-detected. If it is false, thickness will be required to input.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the first limit point
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the last limit point
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the limits to control the span of the addendum
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the density of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the material property elasticity(E) which enables a material to return to its original shape and dimension.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the friction of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the material initial strain to represent in a material upon achieving the given loading conditions in a relaxation or creep test.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the K(Strength Coefficient) of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the material n(Hardening Exponent) to represent the constant index used in calculations for stress-strain behaviour.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the material Poisson's ratio between the contraction at right angles to a stress and the direct extension.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the r0(Anisotropy Coefficient) of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the r45(Anisotropy Coefficient) of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the r90(Anisotropy Coefficient) of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the yield stress of material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the material type - steel or aluminum
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to attemp mapping for mesh elements.
If it is true, mesh element nodes will be mapped to the orginal surface to ensure the accuracy. if it is false, it will not do mapping.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the 2-D element size for mesh.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the 2-D mesh element type, either triangle or quadrate element.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the maximum Jacobian for mesh elements.
It is used to control the element shape and quality.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the maximum warp for meshing.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to process fillet for mesh element.
If it is true, the small fillet area will be specially processed when generate mesh element. If it is false, it will be not specially processed.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the variation of mesh element size.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value of small feature for mesh setting
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to split quadrate element to triangle element when creating meshes.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the curve output method - geometric, corrected or both
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the point in product region
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the remove loops setting.
True indicates loops should be removed from the output curves
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether or not to unform the profile to the other side on the target body.
This option is appliable only in case the following conditions are all satisfied: entire unform to seperate target body, Curve to Curve constraint on inner edges.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the sample density index which controls the density of the sample planes.
Value should be between 1 and 9
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the thickness of sheet metal model.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the curve smoothing method - linear (none), cubic or quintic
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the convergency level of onestep solver.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to join output curves.
If it is true, join output curves. If it is false, do not join output curves
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the maximum number of iteration steps in onestep solver.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to save analysis result into feature.
If it is true, save analysis result into feature. If it is false, do not save analysis result into feature.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the spine string, which determines the orientation of the sample planes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the spine radius, used by NXOpen.Die.TrimLineDevelopmentBuilder.CreateDefaultSpine
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the surface type used to determine offset direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the material thickness.
Value should be greater than zero.
Created in NX6.0.0
License requirements: None.