NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.TrimFlangeDieAssistantBuilder More...
Public Member Functions | |
unsafe NXOpen.Die.DieAssistantTrimProfile | NewTrimProfile () |
Creates a new trim profile item in the set More... | |
unsafe NXOpen.Die.DieAssistantFlangeProfile | NewFlangeProfile () |
Creates a new flange profile item in the set More... | |
unsafe void | AutoGen () |
TODO: fill in a description for this More... | |
unsafe void | TrimSteelParms () |
TODO: fill in a description for this More... | |
unsafe void | FlangeSteelWipeParms () |
TODO: fill in a description for this More... | |
unsafe void | FlangeSteelRestrikeParms () |
TODO: fill in a description for this More... | |
unsafe void | UpperPadParms () |
TODO: fill in a description for this More... | |
unsafe void | LowerPostParms () |
TODO: fill in a description for this More... | |
unsafe void | LowerScrapCutterParms () |
TODO: fill in a description for this More... | |
unsafe void | LowerScrapCutterBaseParms () |
TODO: fill in a description for this More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Clearance [get, set] |
Returns or sets the clearance used in the automatic generation of the lower post flange profile More... | |
unsafe NXOpen.ScCollector | FlangeProfile [get] |
Returns the flange profile More... | |
unsafe NXOpen.Die.DieAssistantFlangeProfileList | FlangeProfileSet [get] |
Returns the flange profile set More... | |
unsafe NXOpen.Plane | LowerBase [get, set] |
Returns or sets the lower base More... | |
unsafe NXOpen.SelectPointList | PierceLocations [get] |
Returns the pierce locations More... | |
unsafe NXOpen.SelectBody | SheetMetal [get] |
Returns the sheet metal More... | |
unsafe double | Thickness [get, set] |
Returns or sets the thickness More... | |
unsafe NXOpen.Die.DieAssistantTrimProfileList | TrimProfileSet [get] |
Returns the trim profile set More... | |
unsafe NXOpen.Plane | UpperBase [get, set] |
Returns or sets the upper base More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Die.TrimFlangeDieAssistantBuilder
To create a new instance of this class, use NXOpen.Die.DieCollection.TrimFlangeDieAssistant
Created in NX5.0.0
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.AutoGen | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.FlangeSteelRestrikeParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.FlangeSteelWipeParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.LowerPostParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.LowerScrapCutterBaseParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.LowerScrapCutterParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe NXOpen.Die.DieAssistantFlangeProfile NXOpen.Die.TrimFlangeDieAssistantBuilder.NewFlangeProfile | ( | ) |
Creates a new flange profile item in the set
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Die.DieAssistantTrimProfile NXOpen.Die.TrimFlangeDieAssistantBuilder.NewTrimProfile | ( | ) |
Creates a new trim profile item in the set
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.TrimSteelParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.TrimFlangeDieAssistantBuilder.UpperPadParms | ( | ) |
TODO: fill in a description for this
Created in NX5.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the clearance used in the automatic generation of the lower post flange profile
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the flange profile
Created in NX5.0.0
License requirements: None.
|
get |
Returns the flange profile set
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the lower base
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the pierce locations
Created in NX5.0.0
License requirements: None.
|
get |
Returns the sheet metal
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the thickness
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the trim profile set
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the upper base
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")