NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.QuickBinderBuilder builder which builds a developable binder sheet body by adding cones, cylinders, or planes to an approximated face. More...
Public Types | |
enum | Types { Planar, Cylindrical, Conical, MonoArc } |
The method used to approximate the product faces. More... | |
enum | EditTypes { EdgeExtend, EdgeExtendStart, EdgeExtendEnd, EdgeAngleStart, EdgeAngleEnd, FaceRadius, FaceCentralAngle, FaceReverseConvexity, Transform, ExtendUMinimum, ExtendUMaximum, ExtendVMinimum, ExtendVMaximum } |
The type of edit to be performed on the face. More... | |
Public Member Functions | |
unsafe int | CreateAnchorFace () |
Create initial face approximated from the selected faces. More... | |
unsafe void | EditFace () |
Edit the parameters of a face according to the type of edit previously indicated by NXOpen.Die.QuickBinderBuilder.EditType . More... | |
unsafe int | AddFace (NXOpen.Die.QuickBinderBuilder.Types type) |
Add a component face to the binder body. More... | |
unsafe void | RemoveFace () |
Remove a face from the binder body. More... | |
unsafe void | SetReferencePoint (NXOpen.Point3d location) |
Set the point used to determine the start and end side of the face. More... | |
unsafe void | GetEdgesOfFace (int faceIndex, out int[] edgeIndex, out NXOpen.Point3d[] referencePoints) |
Get the edge indexes for a face. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AnchorBaseRadius [get] |
Returns the base radius for a conical anchor face. More... | |
unsafe NXOpen.Expression | AnchorRadius [get] |
Returns the radius value of a cylidrical anchor face. More... | |
unsafe NXOpen.Expression | AnchorTopRadius [get] |
Returns the top radius for a conical anchor face. More... | |
unsafe NXOpen.Expression | BaseRadius [get] |
Returns the base radius for a cone. More... | |
unsafe NXOpen.Expression | CentralAngle [get] |
Returns the central angle of a cylinder/cone. More... | |
unsafe int | EdgeIndexToEdit [get, set] |
Returns or sets the index of the edge to edit. More... | |
unsafe NXOpen.Die.QuickBinderBuilder.EditTypes | EditType [get, set] |
Returns or sets the type edit to be performed on the face or edge. More... | |
unsafe NXOpen.Expression | End [get] |
Returns the end length extension. More... | |
unsafe NXOpen.Expression | EndAngle [get] |
Returns the end angle of a planar face. More... | |
unsafe NXOpen.Expression | Extend [get] |
Returns the value to extend both sides of a face. More... | |
unsafe int | FaceIndexToEdit [get, set] |
Returns or sets the index of the face to edit. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the product faces used to perform the initial approximation. More... | |
unsafe NXOpen.GeometricUtilities.Limits | Limits [get] |
Returns the central angle limits of cylinder/cone. More... | |
unsafe NXOpen.Point3d | OriginAnchorOrigin [get, set] |
Returns or sets the anchor origin of binder sheet body. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius value of a cylidrical face. More... | |
unsafe NXOpen.Expression | Start [get] |
Returns the start length extension. More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle of a planar face. More... | |
unsafe NXOpen.Expression | TopRadius [get] |
Returns the top radius for a cone. More... | |
unsafe NXOpen.Matrix3x3 | TransformMatrix [get, set] |
Returns or sets the rotation matrix of binder sheet body transformation. More... | |
unsafe NXOpen.Point3d | TransformOrigin [get, set] |
Returns or sets the new origin of binder sheet body transformation. More... | |
unsafe NXOpen.Die.QuickBinderBuilder.Types | Type [get, set] |
Returns or sets the type of initial face created by approximating the faces indicated by NXOpen.Die.QuickBinderBuilder.Faces . More... | |
unsafe NXOpen.Expression | UMaximum [get] |
Returns the u maximum extension distance. More... | |
unsafe NXOpen.Expression | UMinimum [get] |
Returns the u minimum extension distance. More... | |
unsafe NXOpen.Expression | VMaximum [get] |
Returns the v maximum extension distance. More... | |
unsafe NXOpen.Expression | VMinimum [get] |
Returns the v minimum extension distance. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Die.QuickBinderBuilder builder which builds a developable binder sheet body by adding cones, cylinders, or planes to an approximated face.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateQuickBinderBuilder
Created in NX7.5.0
The type of edit to be performed on the face.
unsafe int NXOpen.Die.QuickBinderBuilder.AddFace | ( | NXOpen.Die.QuickBinderBuilder.Types | type | ) |
Add a component face to the binder body.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
type | type of face to add |
unsafe int NXOpen.Die.QuickBinderBuilder.CreateAnchorFace | ( | ) |
Create initial face approximated from the selected faces.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.QuickBinderBuilder.EditFace | ( | ) |
Edit the parameters of a face according to the type of edit previously indicated by NXOpen.Die.QuickBinderBuilder.EditType .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.QuickBinderBuilder.GetEdgesOfFace | ( | int | faceIndex, |
out int[] | edgeIndex, | ||
out NXOpen.Point3d[] | referencePoints | ||
) |
Get the edge indexes for a face.
Also returns corresponding points for each edge to be used as input to NXOpen.Die.QuickBinderBuilder.SetReferencePoint .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
faceIndex | face index |
edgeIndex | edge indexes |
referencePoints | reference points corresponding to each edge |
unsafe void NXOpen.Die.QuickBinderBuilder.RemoveFace | ( | ) |
Remove a face from the binder body.
Face to remove is indicated by NXOpen.Die.QuickBinderBuilder.FaceIndexToEdit .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.QuickBinderBuilder.SetReferencePoint | ( | NXOpen.Point3d | location | ) |
Set the point used to determine the start and end side of the face.
Also used to determine which end of the conic to edit.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
location | Reference Point in absolute coordinates |
|
get |
Returns the base radius for a conical anchor face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the radius value of a cylidrical anchor face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the top radius for a conical anchor face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the base radius for a cone.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the central angle of a cylinder/cone.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the index of the edge to edit.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the type edit to be performed on the face or edge.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the end length extension.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the end angle of a planar face.
This angle rotates the side edge around the face normal with the rotation point being one of the endpoints of the edge that is attached to the previous face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the value to extend both sides of a face.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the index of the face to edit.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the product faces used to perform the initial approximation.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the central angle limits of cylinder/cone.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the anchor origin of binder sheet body.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the radius value of a cylidrical face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start length extension.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start angle of a planar face.
This angle rotates the side edge around the face normal with the rotation point being one of the endpoints of the edge that is attached to the previous face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the top radius for a cone.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the rotation matrix of binder sheet body transformation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the new origin of binder sheet body transformation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the type of initial face created by approximating the faces indicated by NXOpen.Die.QuickBinderBuilder.Faces .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the u maximum extension distance.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the u minimum extension distance.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the v maximum extension distance.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the v minimum extension distance.
Created in NX7.5.0
License requirements: None.