NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.FingerClearanceNotch feature. More...
Public Types | |
enum | Types { Section, Face, SheetBody } |
Specifies what type of base geometry to build the finger clearance notch from. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | Attributes [get] |
Returns the attribute title, value and face color to apply to the notch faces. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the plane defining the base of the target solid. More... | |
unsafe NXOpen.Die.DieDirectionBuilder | ClearanceDirection [get] |
Returns the direction (pointing away from the solid) in which to clear material from the target solid. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the expression containing the value for the clearance to provide into the target solid. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Expression | ExtrudeWidth [get] |
Returns the expression containing the value to use to extrude the section. More... | |
unsafe NXOpen.SelectNXObjectList | Geometry [get] |
Returns the geometry to use as the definition of the notch. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the value to apply, for the purpose of reversing, to the derived clearance direction if a face or sheet body is specified. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the open section constructed from curves, edges, or a sketch. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target solid the finger clearance notch will be subtracted from. More... | |
unsafe NXOpen.Die.FingerClearanceNotchBuilder.Types | Type [get, set] |
Returns or sets the indicator specifying the type of input data that defines how to build the notch. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the expression containing the value for the clearance to provide on either side of the notch. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder that is used to create or edit a NXOpen.Die.FingerClearanceNotch feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateFingerClearanceNotchBuilder
Default values.
Property | Value |
---|---|
Depth.Value |
5 (millimeters part), 0.2 (inches part) |
ExtrudeWidth.Value |
0 (millimeters part), 0 (inches part) |
Width.Value |
5 (millimeters part), 0.2 (inches part) |
Created in NX7.5.0
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the attribute title, value and face color to apply to the notch faces.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the plane defining the base of the target solid.
Used to orient the extrude and clearance directions.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the direction (pointing away from the solid) in which to clear material from the target solid.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the clearance to provide into the target solid.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the value to use to extrude the section.
The extrusion direction is specified by the cross product of the base orientation and the clearance direction.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the geometry to use as the definition of the notch.
A single face or multiple connected faces can be specified, or a single sheet or body may be specified. Only valid when type is Die.FingerClearanceNotchBuilder.Types.Face or Die.FingerClearanceNotchBuilder.Types.SheetBody .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value to apply, for the purpose of reversing, to the derived clearance direction if a face or sheet body is specified.
If TRUE, then the derived direction will be flipped.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the open section constructed from curves, edges, or a sketch.
Only valid when type is Die.FingerClearanceNotchBuilder.Types.Section .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the target solid the finger clearance notch will be subtracted from.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator specifying the type of input data that defines how to build the notch.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the value for the clearance to provide on either side of the notch.
Created in NX7.5.0
License requirements: None.