NXOpen .NET Reference
12.0.0
|
Represents a Die Shoe feature builder. More...
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Die.DieAttributesBuilder | BaseAttributes [get] |
Returns the base attributes More... | |
unsafe NXOpen.Section | BaseFlangeSection [get] |
Returns the base flange section More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the base orientation More... | |
unsafe NXOpen.Die.DieAttributesBuilder | CenterlineSlotAttributes [get] |
Returns the centerline slot attributes More... | |
unsafe bool | CenterlineSlotCreate [get, set] |
Returns or sets the toggle to create the centerline slot More... | |
unsafe NXOpen.Expression | CenterlineSlotDepth [get] |
Returns the centerline slot depth More... | |
unsafe NXOpen.Die.DieDirectionBuilder | CenterlineSlotDirection [get] |
Returns the centerline slot direction More... | |
unsafe NXOpen.Expression | CenterlineSlotWidth [get] |
Returns the centerline slot width More... | |
unsafe NXOpen.Section | DeckCutoutsSection [get] |
Returns the cutout sections in the main deck More... | |
unsafe NXOpen.Expression | DeckThickness [get] |
Returns the deck thickness More... | |
unsafe NXOpen.Die.DieBooleanBuilderList | DieBooleansList [get] |
Returns the die boolean solids list More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Expression | FlangeThickness [get] |
Returns the flange thickness More... | |
unsafe NXOpen.Die.DieAttributesBuilder | MainDeckAttributes [get] |
Returns the main deck attributes More... | |
unsafe NXOpen.Expression | MainDeckOffset [get] |
Returns the offset for the main deck either measured from the main deck specification or the base plane More... | |
unsafe NXOpen.Die.DiePlaneBuilder | MainDeckPlane [get] |
Returns the main deck plane More... | |
unsafe NXOpen.Section | MainDeckSection [get] |
Returns the main deck section More... | |
unsafe NXOpen.Expression | WallThickness [get] |
Returns the wall thickness More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Die Shoe feature builder.
To create a new instance of this class, use NXOpen.Die.DieCollection.DieShoe
Created in NX6.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the base attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base flange section
Created in NX6.0.0
License requirements: None.
|
get |
Returns the base orientation
Created in NX6.0.0
License requirements: None.
|
get |
Returns the centerline slot attributes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the toggle to create the centerline slot
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the centerline slot depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the centerline slot direction
Created in NX6.0.0
License requirements: None.
|
get |
Returns the centerline slot width
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cutout sections in the main deck
Created in NX6.0.0
License requirements: None.
|
get |
Returns the deck thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the die boolean solids list
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the flange thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the main deck attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset for the main deck either measured from the main deck specification or the base plane
Created in NX6.0.0
License requirements: None.
|
get |
Returns the main deck plane
Created in NX6.0.0
License requirements: None.
|
get |
Returns the main deck section
Created in NX6.0.0
License requirements: None.
|
get |
Returns the wall thickness
Created in NX6.0.0
License requirements: None.