NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.Clearance feature. More...
Public Types | |
enum | Types { Gage, Gripper, Lifter } |
Identifies which clearance type is being created in the casting. More... | |
enum | ClearanceGeometryTypes { Solid, Section } |
Identifies which type of input defines the clearance. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | Attributes [get] |
Returns the attribute title, value and face color to apply to the clearance faces. More... | |
unsafe NXOpen.Die.DieDirectionBuilder | ClearanceDirection [get] |
Returns the direction to use when extruding to create the clearance areas. More... | |
unsafe NXOpen.Die.ClearanceBuilder.ClearanceGeometryTypes | ClearanceGeometryType [get, set] |
Returns or sets the input type of the clearance geometry. More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the expression containing the distance value for extrusions when defining the clearance area. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.SelectBodyList | Geometry [get] |
Returns the solid to use for the basis of the clearance area. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the expression containing the offset value to apply to create a clearance area around the solid or closed profile definitions. More... | |
unsafe NXOpen.Die.DiePlaneBuilder | Orientation [get] |
Returns the projection plane for the closed profiles to define the clearance areas. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the closed profile sections to use for the basis of the clearance area. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target solid the clearance will be subtracted from. More... | |
unsafe NXOpen.Die.ClearanceBuilder.Types | Type [get, set] |
Returns or sets the identification of the clearance type (NXOpen.Die.ClearanceBuilder.Types.Gage , NXOpen.Die.ClearanceBuilder.Types.Gripper , or NXOpen.Die.ClearanceBuilder.Types.Lifter ) to create in the target solid. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder that is used to create or edit a NXOpen.Die.Clearance feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateClearanceBuilder
Default values.
Property | Value |
---|---|
ClearanceGeometryType |
Solid |
Distance.Value |
0 (millimeters part), 0 (inches part) |
Offset.Value |
5 (millimeters part), 0.2 (inches part) |
Created in NX7.5.0
Identifies which clearance type is being created in the casting.
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the attribute title, value and face color to apply to the clearance faces.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the direction to use when extruding to create the clearance areas.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the input type of the clearance geometry.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression containing the distance value for extrusions when defining the clearance area.
If the value is 0.0, then a value will be generated from the target solid.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the solid to use for the basis of the clearance area.
Only valid when type is NXOpen.Die.ClearanceBuilder.ClearanceGeometryTypes.Solid .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the offset value to apply to create a clearance area around the solid or closed profile definitions.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the projection plane for the closed profiles to define the clearance areas.
Only valid when type is NXOpen.Die.ClearanceBuilder.ClearanceGeometryTypes.Section .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the closed profile sections to use for the basis of the clearance area.
Only valid when type is NXOpen.Die.ClearanceBuilder.ClearanceGeometryTypes.Section .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the target solid the clearance will be subtracted from.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the identification of the clearance type (NXOpen.Die.ClearanceBuilder.Types.Gage , NXOpen.Die.ClearanceBuilder.Types.Gripper , or NXOpen.Die.ClearanceBuilder.Types.Lifter ) to create in the target solid.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")