NXOpen .NET Reference
12.0.0
|
Represents a Clamping Slot feature builder More...
Public Types | |
enum | Types { Hydraulic, Traveling, Automatic } |
Clamping slot types More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BasePlane [get] |
Returns the base plane of the clamping slot pad More... | |
unsafe NXOpen.Expression | CenterlineLength [get] |
Returns the length from the location to the flange More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | DieCenterlineCoordinateSystem [get] |
Returns the die centerline coordinate system for orienting the slot More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Section | FlangeBaseProfile [get] |
Returns the closed profile of the flange base More... | |
unsafe NXOpen.Expression | FlangeThickness [get] |
Returns the thickness of the flange More... | |
unsafe NXOpen.Expression | InnerWidth [get] |
Returns the width of the cutout at the back of the slot More... | |
unsafe NXOpen.Expression | LocationOffset [get] |
Returns the amount to move along the location offset direction if specified More... | |
unsafe NXOpen.Die.DieDirectionBuilder | LocationOffsetDirection [get] |
Returns the direction to offset the clampslot locations if needed More... | |
unsafe bool | LocationOnFlange [get, set] |
Returns or sets the toggle to identify if the location should be mapped to the flange before building More... | |
unsafe NXOpen.Die.DieLocationsBuilder | Locations [get] |
Returns the locations for the clamping slots More... | |
unsafe NXOpen.Expression | NotchAngle [get] |
Returns the angle of the notch with respect to the base of the pad More... | |
unsafe NXOpen.Die.DieAttributesBuilder | NotchFacesAttributes [get] |
Returns the attributes for the notch faces More... | |
unsafe NXOpen.Expression | NotchHeight [get] |
Returns the height of the notch on the pad from the base More... | |
unsafe NXOpen.Expression | NotchWidth [get] |
Returns the width from the center of the slot to the outer edge of the notch More... | |
unsafe NXOpen.Expression | OffsetWidth [get] |
Returns the width of the additional flange casting added for pad support More... | |
unsafe NXOpen.Die.DiePlaneBuilder | OrientationPlane [get] |
Returns the top orientation plane of the clamping slot pad More... | |
unsafe NXOpen.Expression | Overhang [get] |
Returns the amount the pad will overhang from the flange More... | |
unsafe NXOpen.Die.DieAttributesBuilder | OverhangFacesAttributes [get] |
Returns the attributes for the overhang faces More... | |
unsafe NXOpen.Die.DieAttributesBuilder | PadFacesAttributes [get] |
Returns the attributes for the pad faces More... | |
unsafe NXOpen.Expression | PadHeight [get] |
Returns the height of the pad More... | |
unsafe NXOpen.Expression | PadLength [get] |
Returns the length of the pad from front to back More... | |
unsafe NXOpen.Expression | PadOffset [get] |
Returns the amount to offset from the pad orientation to determine true top of pad More... | |
unsafe NXOpen.Expression | PadRadius [get] |
Returns the radius of the pad at the back corners More... | |
unsafe NXOpen.Expression | PadWidth [get] |
Returns the width of the pad More... | |
unsafe NXOpen.Die.DieAttributesBuilder | SlotEndFacesAttributes [get] |
Returns the attributes for the end faces of the slot More... | |
unsafe NXOpen.Die.DieAttributesBuilder | SlotFacesAttributes [get] |
Returns the attributes for the slot faces More... | |
unsafe NXOpen.Expression | SlotLength [get] |
Returns the length of the slot More... | |
unsafe NXOpen.Expression | SlotRadius [get] |
Returns the radius of the back cutout More... | |
unsafe NXOpen.Expression | SlotWidth [get] |
Returns the width of the slot More... | |
unsafe NXOpen.SelectNXObject | Target [get] |
Returns the target solid the clamp slots will be united with More... | |
unsafe NXOpen.Expression | TopLength [get] |
Returns the distance from the front of the slot to the back cutout More... | |
unsafe NXOpen.Die.ClampingSlotBuilder.Types | Type [get, set] |
Returns or sets the clamping slot type to build More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Clamping Slot feature builder
To create a new instance of this class, use NXOpen.Die.DieCollection.ClampingSlot
Default values.
Property | Value |
---|---|
CenterlineLength.Value |
40 (millimeters part), 1.57 (inches part) |
FlangeThickness.Value |
45 (millimeters part), 1.77 (inches part) |
InnerWidth.Value |
45 (millimeters part), 1.77 (inches part) |
LocationOffset.Value |
0 (millimeters part), 0 (inches part) |
LocationOnFlange |
false |
NotchAngle.Value |
0 (millimeters part), 0 (inches part) |
NotchHeight.Value |
0 (millimeters part), 0 (inches part) |
NotchWidth.Value |
0 (millimeters part), 0 (inches part) |
OffsetWidth.Value |
150 (millimeters part), 5.9 (inches part) |
Overhang.Value |
0 (millimeters part), 0 (inches part) |
PadHeight.Value |
63.5 (millimeters part), 2.5 (inches part) |
PadLength.Value |
80 (millimeters part), 3.15 (inches part) |
PadOffset.Value |
0 (millimeters part), 0 (inches part) |
PadRadius.Value |
25 (millimeters part), 1.0 (inches part) |
PadWidth.Value |
110 (millimeters part), 4.33 (inches part) |
SlotLength.Value |
40 (millimeters part), 1.57 (inches part) |
SlotRadius.Value |
20 (millimeters part), 0.787 (inches part) |
SlotWidth.Value |
45 (millimeters part), 1.77 (inches part) |
TopLength.Value |
60 (millimeters part), 2.36 (inches part) |
Created in NX6.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the base plane of the clamping slot pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the length from the location to the flange
Created in NX6.0.0
License requirements: None.
|
get |
Returns the die centerline coordinate system for orienting the slot
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the closed profile of the flange base
Created in NX6.0.0
License requirements: None.
|
get |
Returns the thickness of the flange
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width of the cutout at the back of the slot
Created in NX6.0.0
License requirements: None.
|
get |
Returns the amount to move along the location offset direction if specified
Created in NX6.0.0
License requirements: None.
|
get |
Returns the direction to offset the clampslot locations if needed
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the toggle to identify if the location should be mapped to the flange before building
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the locations for the clamping slots
Created in NX6.0.0
License requirements: None.
|
get |
Returns the angle of the notch with respect to the base of the pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the attributes for the notch faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the height of the notch on the pad from the base
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width from the center of the slot to the outer edge of the notch
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width of the additional flange casting added for pad support
Created in NX6.0.0
License requirements: None.
|
get |
Returns the top orientation plane of the clamping slot pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the amount the pad will overhang from the flange
Created in NX6.0.0
License requirements: None.
|
get |
Returns the attributes for the overhang faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the attributes for the pad faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the height of the pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the length of the pad from front to back
Created in NX6.0.0
License requirements: None.
|
get |
Returns the amount to offset from the pad orientation to determine true top of pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the radius of the pad at the back corners
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width of the pad
Created in NX6.0.0
License requirements: None.
|
get |
Returns the attributes for the end faces of the slot
Created in NX6.0.0
License requirements: None.
|
get |
Returns the attributes for the slot faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the length of the slot
Created in NX6.0.0
License requirements: None.
|
get |
Returns the radius of the back cutout
Created in NX6.0.0
License requirements: None.
|
get |
Returns the width of the slot
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target solid the clamp slots will be united with
Created in NX6.0.0
License requirements: None.
|
get |
Returns the distance from the front of the slot to the back cutout
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the clamping slot type to build
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")