NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.AddSurfBuilder builder More...
Public Types | |
enum | Methods { Sectional, CurveMesh, ChannelTunnelCap, MultiFaceBlend, WallsOnly, DiskFaceBlend, SphereFaceBlend } |
Settings for the type of addendum surface being created. More... | |
Public Member Functions | |
unsafe void | CreateDefaultSpine () |
Creates a smoothed spine curve from the forming boundary using the spine radius value More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the flag that indicates during creation if a feature is to be created or just the sheet body, true indicates a feature will be created. More... | |
unsafe NXOpen.Expression | ConcaveCornerRadius [get] |
Returns the concave corner radius value More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits to control the span of the addendum More... | |
unsafe NXOpen.Die.AddSurfBuilder.Methods | Method [get, set] |
Returns or sets the addendum surface output method. More... | |
unsafe NXOpen.Point | RefPoint [get, set] |
Returns or sets the keep point for trimming. More... | |
unsafe NXOpen.SelectNXObjectList | SelectSection [get] |
Returns the addendum section feature to define the shape of the addendum surface. More... | |
unsafe bool | Sewn [get, set] |
Returns or sets the flag that indicates whether the faces of the addendum sheet body will be sewn into one sheet body or individual sheet bodies for each face will be output. More... | |
unsafe NXOpen.ScCollector | Spine [get] |
Returns the spine string, which determines the orientation of the sample planes More... | |
unsafe double | SpineRadius [get, set] |
Returns or sets the spine radius, used by NXOpen.Die.AddSurfBuilder.CreateDefaultSpine More... | |
unsafe NXOpen.ScCollector | TrimBound [get] |
Returns the trimming boundary for the addendum surface. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Die.AddSurfBuilder builder
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateAddSurfBuilder
Created in NX6.0.0
Settings for the type of addendum surface being created.
unsafe void NXOpen.Die.AddSurfBuilder.CreateDefaultSpine | ( | ) |
Creates a smoothed spine curve from the forming boundary using the spine radius value
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the flag that indicates during creation if a feature is to be created or just the sheet body, true indicates a feature will be created.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the concave corner radius value
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the limits to control the span of the addendum
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the addendum surface output method.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the keep point for trimming.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the addendum section feature to define the shape of the addendum surface.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates whether the faces of the addendum sheet body will be sewn into one sheet body or individual sheet bodies for each face will be output.
True indicates one sewn sheet body will be output.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the spine string, which determines the orientation of the sample planes
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the spine radius, used by NXOpen.Die.AddSurfBuilder.CreateDefaultSpine
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the trimming boundary for the addendum surface.
Created in NX6.0.0
License requirements: None.