NXOpen .NET Reference
12.0.0
|
Represents a TeachmodeProfileMoveBuilder More...
Public Types | |
enum | DriveGeometryTypes { PreviousCheck, PreviousDrive, NewDrive } |
the drive geometry types More... | |
enum | StartStopPositionMethods { Drive, Point, Check, ContourPosition } |
the start and stop positioning methods More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe bool | ApplyEngageSettings [get, set] |
Returns or sets the apply engage settings status More... | |
unsafe bool | ApplyRetractSettings [get, set] |
Returns or sets the apply retract settings status More... | |
unsafe double | AxialSafeClearance [get, set] |
Returns or sets the axial safe clearance value More... | |
unsafe NXOpen.CAM.TurnCornerControl | CornerControlNormal [get] |
Returns the corner control builder for normal corners More... | |
unsafe NXOpen.CAM.TurnCornerControl | CornerControlShallow [get] |
Returns the corner control builder for shallow corners More... | |
unsafe NXOpen.CAM.Boundary | CustomDriveCurve [get] |
Returns the custom drive curve builder More... | |
unsafe NXOpen.CAM.TurnCutterClearance | CutterClearance [get] |
Returns the cutter clearance angles builder More... | |
unsafe NXOpen.CAM.TurnDirection | Direction [get] |
Returns the direction builder More... | |
unsafe NXOpen.CAM.TeachmodeProfileMoveBuilder.DriveGeometryTypes | DriveGeometryType [get, set] |
Returns or sets the drive geometry type More... | |
unsafe NXOpen.CAM.Boundary | EndCheckBoundary [get] |
Returns the end check boundary builder More... | |
unsafe NXOpen.CAM.FeedsTurnBuilder | Feeds [get] |
Returns the feeds builder More... | |
unsafe NXOpen.CAM.TurnStock | FinishStock [get] |
Returns the finish stock builder More... | |
unsafe NXOpen.CAM.Boundary | NewDriveCurve [get] |
Returns the new drive curve builder More... | |
unsafe double | RadialSafeClearance [get, set] |
Returns or sets the radial safe clearance value More... | |
unsafe NXOpen.CAM.Boundary | StartCheckBoundary [get] |
Returns the start check boundary builder More... | |
unsafe double | StartCheckConstantStock [get, set] |
Returns or sets the constant stock for start check geometry More... | |
unsafe double | StartCheckFaceStock [get, set] |
Returns or sets the face stock for start check geometry More... | |
unsafe double | StartCheckRadialStock [get, set] |
Returns or sets the radial stock for start check geometry More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point More... | |
unsafe NXOpen.CAM.TeachmodeProfileMoveBuilder.StartStopPositionMethods | StartPositionMethod [get, set] |
Returns or sets the start position method More... | |
unsafe bool | StartStopBeforeBoundaryOffset [get, set] |
Returns or sets the start and stop before boundary offset status More... | |
unsafe double | StopCheckConstantStock [get, set] |
Returns or sets the constant stock for stop check geometry More... | |
unsafe double | StopCheckFaceStock [get, set] |
Returns or sets the face stop for start check geometry More... | |
unsafe double | StopCheckRadialStock [get, set] |
Returns or sets the radial stock for stop check geometry More... | |
unsafe NXOpen.Point | StopPoint [get, set] |
Returns or sets the stop point More... | |
unsafe NXOpen.CAM.TeachmodeProfileMoveBuilder.StartStopPositionMethods | StopPositionMethod [get, set] |
Returns or sets the stop position method More... | |
unsafe NXOpen.CAM.Inheritable2dLength | Tolerances [get] |
Returns the Tolerances More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents a TeachmodeProfileMoveBuilder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateTeachmodeTurningBuilder
Created in NX7.5.0
|
getset |
Returns or sets the apply engage settings status
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the apply retract settings status
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the axial safe clearance value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the corner control builder for normal corners
Created in NX7.5.0
License requirements: None.
|
get |
Returns the corner control builder for shallow corners
Created in NX7.5.0
License requirements: None.
|
get |
Returns the custom drive curve builder
Created in NX9.0.2
License requirements: None.
|
get |
Returns the cutter clearance angles builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the direction builder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the drive geometry type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the end check boundary builder
Created in NX9.0.2
License requirements: None.
|
get |
Returns the feeds builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the finish stock builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the new drive curve builder
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the radial safe clearance value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the start check boundary builder
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the constant stock for start check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the face stock for start check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial stock for start check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start position method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start and stop before boundary offset status
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the constant stock for stop check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the face stop for start check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial stock for stop check geometry
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop position method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Tolerances
Created in NX7.5.0
License requirements: None.