NXOpen .NET Reference
12.0.0
|
Represents a first plunge ja More...
Public Types | |
enum | Types { RollAround, ExtendTangents, Round, Break } |
the Corner Control Types options More... | |
Properties | |
unsafe double | MinAngle [get, set] |
Returns or sets the minimum angle More... | |
unsafe double | Radius [get, set] |
Returns or sets the Corner Control radius More... | |
unsafe NXOpen.CAM.TurnCornerControl.Types | Type [get, set] |
Returns or sets the Corner Control Types More... | |
Represents a first plunge ja
Created in NX6.0.0
|
getset |
Returns or sets the minimum angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Corner Control radius
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Corner Control Types
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")