NXOpen .NET Reference
12.0.0
|
Represents a LaserLinearMove More...
Public Types | |
enum | MotionEnds { Point, Delta, AlongToolAxis, AlongVector } |
the Motion End enum More... | |
enum | MoveTypes { Direct, ZmXmYm, ZmYmXm, XmYmZm, XmZmYm, YmZmXm, YmXmZm } |
the Move Type enum More... | |
enum | RefTypes { Wcs, Mcs } |
the Reference Type enum More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe double | DeltaXc [get, set] |
Returns or sets the Delta XC More... | |
unsafe double | DeltaXm [get, set] |
Returns or sets the Delta XM More... | |
unsafe double | DeltaYc [get, set] |
Returns or sets the Delta YC More... | |
unsafe double | DeltaYm [get, set] |
Returns or sets the Delta YM More... | |
unsafe double | DeltaZc [get, set] |
Returns or sets the Delta ZC More... | |
unsafe double | DeltaZm [get, set] |
Returns or sets the Delta ZM More... | |
unsafe double | Distance [get, set] |
Returns or sets the Distance More... | |
unsafe NXOpen.CAM.LaserHeadOrientation | HeadOrientation [get] |
Returns the Head Orientation More... | |
unsafe NXOpen.CAM.LaserLinearMove.MotionEnds | MotionEnd [get, set] |
Returns or sets the Motion End More... | |
unsafe NXOpen.CAM.LaserLinearMove.MoveTypes | MoveType [get, set] |
Returns or sets the Move Type More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Point More... | |
unsafe NXOpen.CAM.LaserLinearMove.RefTypes | RefType [get, set] |
Returns or sets the Reference Type More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the Vector More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents a LaserLinearMove
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateLaserLinearMove
Created in NX9.0.0
|
getset |
Returns or sets the Delta XC
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Delta XM
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Delta YC
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Delta YM
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Delta ZC
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Delta ZM
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Head Orientation
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Motion End
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Move Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Reference Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Vector
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")