NXOpen .NET Reference
12.0.0
|
Represents a FeatureBasedGeom Builder More...
Public Member Functions | |
unsafe void | SetGeomParentStringValue (string value) |
Set a string value to the geom parent parameter index for the object. More... | |
unsafe string | GetGeomParentStringValue () |
Get the string value of the geom parent parameter index from the object More... | |
Public Member Functions inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe string | GetMaterial () |
Get part material More... | |
unsafe void | SetMaterial (string libRef) |
Set part material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code, out string hardness) |
Get material data More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Properties inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankOffsetBuilder [get] |
Returns the blank offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckOffsetBuilder [get] |
Returns the check offset (inheritable double) More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | GeometryCiBuilder [get] |
Returns the geometry builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the save/layer layout builder More... | |
unsafe NXOpen.NXObject | PartMaterialBuilder [get, set] |
Returns or sets the part material More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartOffsetBuilder [get] |
Returns the part offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimOffsetBuilder [get] |
Returns the trim offset (inheritable double) More... | |
Represents a FeatureBasedGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateFeatureBasedGeomBuilder
Created in NX5.0.0
unsafe string NXOpen.CAM.FeatureBasedGeomBuilder.GetGeomParentStringValue | ( | ) |
Get the string value of the geom parent parameter index from the object
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.FeatureBasedGeomBuilder.SetGeomParentStringValue | ( | string | value | ) |
Set a string value to the geom parent parameter index for the object.
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
value | the string value |