NXOpen .NET Reference
12.0.0
|
Represents the Delta Move Builder More...
Public Types | |
enum | IntentType { Wcs, Mcs } |
Move Intent More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Properties | |
unsafe double | DeltaX [get, set] |
Returns or sets the delta x More... | |
unsafe double | DeltaY [get, set] |
Returns or sets the delta y More... | |
unsafe double | DeltaZ [get, set] |
Returns or sets the delta z More... | |
unsafe NXOpen.CAM.DeltaMoveBuilder.IntentType | Intent [get, set] |
Returns or sets the intent More... | |
unsafe NXOpen.CAM.RoundPointBuilder | RoundPoint [get] |
Returns the round point builder More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Represents the Delta Move Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateDeltaMoveBuilder
Created in NX5.0.0
|
getset |
Returns or sets the delta x
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the delta y
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the delta z
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the intent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the round point builder
Created in NX5.0.0
License requirements: None.