NXOpen .NET Reference
12.0.0
|
Manages the legend table text styles. More...
Public Member Functions | |
unsafe double | GetMargin (NXOpen.CAE.Xyplot.TextBoxMarginOption marginOption) |
Gets the margin value of legend table More... | |
unsafe void | SetMargin (NXOpen.CAE.Xyplot.TextBoxMarginOption marginOption, double marginValue) |
Sets the margin value of legend table More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.Xyplot.TextStyleSetting | |
unsafe NXOpen.CAE.Xyplot.TextAlignment | Alignment [get, set] |
Returns or sets the text alignment. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the text color More... | |
unsafe string | Font [get, set] |
Returns or sets the text font More... | |
unsafe NXOpen.Preferences.VisualizationFonts.StyleType | FontStyle [get, set] |
Returns or sets the text font style. More... | |
unsafe NXOpen.CAE.Xyplot.Fonttype | FontType [get, set] |
Returns or sets the text font type More... | |
unsafe double | GlobalSizeScale [get, set] |
Returns or sets the scale of global text size. More... | |
unsafe bool | IsGlobalSizeAutoScaled [get, set] |
Returns or sets a value indicating whether to automatically adjust the scale of global text size to fit the screen. More... | |
unsafe NXOpen.CAE.Xyplot.LeaderStyle | LeaderStyle [get] |
Returns the leader style More... | |
unsafe NXOpen.CAE.NumberFormat | NumberFormat [get] |
Returns the number format options More... | |
unsafe NXOpen.CAE.Xyplot.TextOrientation | Orientation [get, set] |
Returns or sets the text orientation. More... | |
unsafe int | Size [get, set] |
Returns or sets the text size. More... | |
unsafe NXOpen.CAE.Xyplot.TextBoxStyleSetting | TextBoxStyle [get] |
Returns the style of text box More... | |
unsafe bool | UseGlobalFontSetting [get, set] |
Returns or sets a value indicating whether to use the global setting of text font, font style and font size. More... | |
unsafe NXOpen.Display.TransientText.TextSize | Weight [get, set] |
Returns or sets the text weight. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Manages the legend table text styles.
Not support KF.
Created in NX12.0.0
unsafe double NXOpen.CAE.Xyplot.LegendTableTextStyle.GetMargin | ( | NXOpen.CAE.Xyplot.TextBoxMarginOption | marginOption | ) |
Gets the margin value of legend table
Created in NX12.0.0
License requirements: None.
marginOption | margin option |
unsafe void NXOpen.CAE.Xyplot.LegendTableTextStyle.SetMargin | ( | NXOpen.CAE.Xyplot.TextBoxMarginOption | marginOption, |
double | marginValue | ||
) |
Sets the margin value of legend table
Created in NX12.0.0
License requirements: None.
marginOption | margin option |
marginValue |