NXOpen .NET Reference
12.0.0
|
Manages the legend table styles. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.LegendTablePositionType | GetPositionType () |
Gets the legend table style type More... | |
unsafe NXOpen.CAE.Xyplot.LegendTableTextStyle | GetTextStyle () |
Gets the text style. More... | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | GetGridLineStyle () |
Gets the grid line style. More... | |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings | GetBorderLineStyle () |
Gets the border line style. More... | |
unsafe void | GetColumnTitles (out string[] columnTitles) |
Gets the legend table column titles More... | |
unsafe void | SetColumnTitles (string[] columnTitles) |
Sets the legend table column titles More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Properties | |
unsafe NXOpen.NXColor | BackgroundColor [get, set] |
Returns or sets the legend table header background color More... | |
unsafe NXOpen.NXColor | GridBackgroundColor [get, set] |
Returns or sets the grid background color More... | |
unsafe bool | IsBorderLineVisible [get, set] |
Returns or sets the border line visibility More... | |
unsafe bool | IsGridBackgroundFilled [get, set] |
Returns or sets the value of controlling whether the grid background is filled More... | |
unsafe bool | IsGridLineVisible [get, set] |
Returns or sets the grid line visibility More... | |
unsafe bool | IsHeaderVisible [get, set] |
Returns or sets the legend table header visibility More... | |
unsafe int | MaximumLegendItemCount [get, set] |
Returns or sets the maximum displayable functions count on legend table page More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Manages the legend table styles.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings NXOpen.CAE.Xyplot.LegendTableStyle.GetBorderLineStyle | ( | ) |
Gets the border line style.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.LegendTableStyle.GetColumnTitles | ( | out string[] | columnTitles | ) |
Gets the legend table column titles
Created in NX12.0.0
License requirements: None.
columnTitles | column titles |
unsafe NXOpen.CAE.Xyplot.CurveDisplaySettings NXOpen.CAE.Xyplot.LegendTableStyle.GetGridLineStyle | ( | ) |
Gets the grid line style.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Xyplot.LegendTablePositionType NXOpen.CAE.Xyplot.LegendTableStyle.GetPositionType | ( | ) |
Gets the legend table style type
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.Xyplot.LegendTableTextStyle NXOpen.CAE.Xyplot.LegendTableStyle.GetTextStyle | ( | ) |
Gets the text style.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.Xyplot.LegendTableStyle.SetColumnTitles | ( | string[] | columnTitles | ) |
Sets the legend table column titles
Created in NX12.0.0
License requirements: None.
columnTitles | column titles |
|
getset |
Returns or sets the legend table header background color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid background color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the border line visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of controlling whether the grid background is filled
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid line visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the legend table header visibility
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum displayable functions count on legend table page
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.