NXOpen .NET Reference
12.0.0
|
Manages the display color map graph. More...
Public Member Functions | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateOrderMarker (double orderValue) |
Creates the display order marker on the color map graph. More... | |
unsafe int | GetSourcePointCount (int recordIndex, int sectionIndex) |
Gets the source point count of specified record. More... | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int sectionIndex, int pointIndex) |
Creates a marker in the position of a source point. More... | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int sectionIndex, int prePointIndex, int nextPointIndex, double linearInterpoScale) |
Creates a marker in the linear interpolation position between two source points. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.Graph | |
unsafe int | GetPointCount (int recordIndex) |
Gets the point count of specified record. More... | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int pointIndex) |
Creates a marker in the position of a source point. More... | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int prePointIndex, int nextPointIndex, double linearInterpoScale) |
Creates a marker in the linear interpolation position between two source points. More... | |
unsafe NXOpen.CAE.Xyplot.MarkerModel | CreateAssociativeMarker (int recordIndex, NXOpen.CAE.Xyplot.AnchorType attachType, double absPercentage) |
Creates an associative marker. More... | |
unsafe void | GetMarkers (out NXOpen.CAE.Xyplot.MarkerModel[] markers) |
Gets all markers on the graph. More... | |
unsafe bool | GetAnchorPointOfRecord (int recordIndex, NXOpen.CAE.Xyplot.AnchorType anchorType, out NXOpen.Point3d anchorPoint) |
Gets anchor point of a record. More... | |
unsafe string | GetRecordName (int recordIndex) |
Gets record name. More... | |
unsafe void | GetGridBoundingBox (out NXOpen.Point3d leftBottom, out NXOpen.Point3d rightTop) |
Gets the bounding box of the grid. More... | |
unsafe NXOpen.CAE.Xyplot.BasicModel | GetAbscissaAxis () |
Gets the abscissa axis. More... | |
unsafe NXOpen.CAE.Xyplot.BasicModel[] | GetOrdinateAxes () |
Gets the ordinate axes. More... | |
unsafe NXOpen.CAE.Xyplot.BasicModel | GetZAxis () |
Gets the Z axis. More... | |
unsafe void | SetDisplayStyleOfRecord (int recordIndex, int displayStyleIndex) |
Sets the display style index for a plotted record. More... | |
unsafe void | ZoomAlongX (double startScale, double endScale) |
Zooms the graph along X direction by a scale range basing on current X axis display range. More... | |
unsafe void | ZoomAlongY (double startScale, double endScale) |
Zooms the graph along Y direction by a scale range basing on current Y axis display range. More... | |
unsafe void | ZoomAlongZ (double startScale, double endScale) |
Zooms the graph along Z direction by a scale range basing on current Z axis display range. More... | |
unsafe void | ZoomAlongXY (double xStartScale, double xEndScale, double yStartScale, double yEndScale) |
Zooms the graph along both X and Y direction by scale ranges basing on current X and Y axis display range. More... | |
unsafe void | Unzoom () |
Removes the zoom state for the graph and returns the display to the original state. More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXObject with the given identifier as recorded in a journal. More... | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseModel | |
unsafe void | UpdateDisplay () |
Updates model display More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.CAE.Xyplot.Graph | |
unsafe int | RecordCount [get] |
Returns the record count of the graph. More... | |
Manages the display color map graph.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.Xyplot.MarkerModel NXOpen.CAE.Xyplot.ColorMapGraph.CreateMarker | ( | int | recordIndex, |
int | sectionIndex, | ||
int | pointIndex | ||
) |
Creates a marker in the position of a source point.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive. The point index is between 0 and CAE.Xyplot.I3DDataGraph.GetSourcePointCount , 0 is inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
pointIndex | Point index |
Implements NXOpen.CAE.Xyplot.I3DDataGraph.
unsafe NXOpen.CAE.Xyplot.MarkerModel NXOpen.CAE.Xyplot.ColorMapGraph.CreateMarker | ( | int | recordIndex, |
int | sectionIndex, | ||
int | prePointIndex, | ||
int | nextPointIndex, | ||
double | linearInterpoScale | ||
) |
Creates a marker in the linear interpolation position between two source points.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive. The previous/next point index is between 0 and CAE.Xyplot.I3DDataGraph.GetSourcePointCount , 0 is inclusive. The linear interpolation scale is between 0 and 1, both 0 and 1 are inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
prePointIndex | Previous Point index |
nextPointIndex | Next Point index |
linearInterpoScale | Interpolation Scale |
Implements NXOpen.CAE.Xyplot.I3DDataGraph.
unsafe NXOpen.CAE.Xyplot.MarkerModel NXOpen.CAE.Xyplot.ColorMapGraph.CreateOrderMarker | ( | double | orderValue | ) |
Creates the display order marker on the color map graph.
Created in NX12.0.0
License requirements: None.
orderValue | Order Value |
unsafe int NXOpen.CAE.Xyplot.ColorMapGraph.GetSourcePointCount | ( | int | recordIndex, |
int | sectionIndex | ||
) |
Gets the source point count of specified record.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
Implements NXOpen.CAE.Xyplot.I3DDataGraph.