NXOpen .NET Reference
12.0.0
|
Represents a graph interface which input is 3D data More...
Public Member Functions | |
int | GetSourcePointCount (int recordIndex, int sectionIndex) |
Gets the source point count of specified record. More... | |
NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int sectionIndex, int pointIndex) |
Creates a marker in the position of a source point. More... | |
NXOpen.CAE.Xyplot.MarkerModel | CreateMarker (int recordIndex, int sectionIndex, int prePointIndex, int nextPointIndex, double linearInterpoScale) |
Creates a marker in the linear interpolation position between two source points. More... | |
Represents a graph interface which input is 3D data
3D plot data can consist of multiple CAE.FTK.ArrayRecord2D or a CAE.FTK.SectionBasedMatrixRecord
Created in NX12.0.0
NXOpen.CAE.Xyplot.MarkerModel NXOpen.CAE.Xyplot.I3DDataGraph.CreateMarker | ( | int | recordIndex, |
int | sectionIndex, | ||
int | pointIndex | ||
) |
Creates a marker in the position of a source point.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive. The point index is between 0 and CAE.Xyplot.I3DDataGraph.GetSourcePointCount , 0 is inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
pointIndex | Point index |
Implemented in NXOpen.CAE.Xyplot.ColorMapGraph, and NXOpen.CAE.Xyplot.Graph3D.
NXOpen.CAE.Xyplot.MarkerModel NXOpen.CAE.Xyplot.I3DDataGraph.CreateMarker | ( | int | recordIndex, |
int | sectionIndex, | ||
int | prePointIndex, | ||
int | nextPointIndex, | ||
double | linearInterpoScale | ||
) |
Creates a marker in the linear interpolation position between two source points.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive. The previous/next point index is between 0 and CAE.Xyplot.I3DDataGraph.GetSourcePointCount , 0 is inclusive. The linear interpolation scale is between 0 and 1, both 0 and 1 are inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
prePointIndex | Previous Point index |
nextPointIndex | Next Point index |
linearInterpoScale | Interpolation Scale |
Implemented in NXOpen.CAE.Xyplot.ColorMapGraph, and NXOpen.CAE.Xyplot.Graph3D.
int NXOpen.CAE.Xyplot.I3DDataGraph.GetSourcePointCount | ( | int | recordIndex, |
int | sectionIndex | ||
) |
Gets the source point count of specified record.
The record index is between 0 and CAE.Xyplot.Graph.RecordCount , 0 is inclusive.
Created in NX12.0.0
License requirements: None.
recordIndex | Record index |
sectionIndex | Section index |
Implemented in NXOpen.CAE.Xyplot.ColorMapGraph, and NXOpen.CAE.Xyplot.Graph3D.