NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ResultsReductionBuilder More...
Public Types | |
enum | IncompatibleResults { Skip, Abort } |
Incompatible results options More... | |
enum | NoData { Skip, ZeroFill } |
No data options More... | |
enum | EvaluationError { Skip, ZeroFill, Abort } |
evaluation error options More... | |
enum | Output { ExportResultFile, CreatePostView, CreateField } |
output types More... | |
Public Types inherited from NXOpen.CAE.ResultsManipulationBuilder | |
enum | Action { Export, ExportResultsOnly, ExportResultsAndModel, CreateImportedResult, CreateCompanionResult, CreateCompanionResultWithModel, CreateImportedSolution } |
Action options More... | |
enum | ResultAppendMethod { CreateNewLoadCases, MergeWithPrimaryResultsData } |
Result Append Method options More... | |
enum | UnitsSystem { None, FromResult, UserDefined } |
Units system options More... | |
enum | OutputResultType { Companion, Full } |
Output result types More... | |
enum | ElementValueAtNode { Average, Maximum, Minimum, Sum } |
Value at Nodes for element nodal values More... | |
Public Member Functions | |
unsafe void | SetResults (NXOpen.CAE.Result[] results, NXOpen.CAE.ResultParameters[] parameters, string[] names) |
The result types More... | |
unsafe void | SetFormula (string formula) |
The formula More... | |
unsafe void | SetIncompatibleResultsOption (NXOpen.CAE.ResultsReductionBuilder.IncompatibleResults incompatibleResultsOption) |
Set incompatible results option More... | |
unsafe void | SetNoDataOption (NXOpen.CAE.ResultsReductionBuilder.NoData noDataOption) |
Set no data option More... | |
unsafe void | SetEvaluationErrorOption (NXOpen.CAE.ResultsReductionBuilder.EvaluationError evaluationErrorOption) |
Set evaluation error option More... | |
unsafe void | SetOutput (NXOpen.CAE.ResultsReductionBuilder.Output output) |
Set output type from result reduction More... | |
unsafe void | SetResultTypeName (string resultTypeName) |
Set result type name that will be displayed in postview More... | |
unsafe void | SetResultUnit (NXOpen.Unit unit) |
Set result unit for given result type/dependent field variable type More... | |
unsafe void | SetViewIndexForPostView (int viewIndex) |
Set view index where postview will be created More... | |
unsafe void | SetFieldName (string fieldName) |
Set field Name to be created More... | |
unsafe void | SetIndependentDomainName (string domainName) |
Set Independent Domain Name More... | |
unsafe void | SetDependentDomainName (string domainName) |
Set Dependent Domain Name More... | |
unsafe void | SetElementValueAtNode (NXOpen.CAE.ResultsManipulationBuilder.ElementValueAtNode value) |
Set element value to be used at a node More... | |
unsafe void | SetIndependentDomain (NXOpen.Fields.FieldDomain domain) |
Set Independent Domain More... | |
unsafe void | SetDependentDomain (NXOpen.Fields.FieldDomain domain) |
Set Dependent Domain More... | |
Public Member Functions inherited from NXOpen.CAE.ResultsManipulationBuilder | |
unsafe void | SetAction (NXOpen.CAE.ResultsManipulationBuilder.Action action) |
The action More... | |
unsafe void | SetOutputName (string outputName) |
The output name More... | |
unsafe void | SetLoadcaseName (string loadcaseName) |
The load case name More... | |
unsafe void | SetOutputFile (string outputFile) |
The output file More... | |
unsafe void | SetImportedSolutionName (string importedSolutionName) |
The imported solution name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateImportedSolution More... | |
unsafe void | SetCompanionSolution (NXOpen.CAE.SimSolution solution) |
The companion solution if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetCompanionResultName (string companionResultName) |
The companion result name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetAppendMethod (NXOpen.CAE.ResultsManipulationBuilder.ResultAppendMethod appendMethod) |
The append method if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetUnitsSystem (NXOpen.CAE.ResultsManipulationBuilder.UnitsSystem unitsSystem) |
The units system More... | |
unsafe void | SetUserDefinedUnitsSystem (NXOpen.CAE.Result.ResultBasicUnit unitsSystem) |
The user-defined units system More... | |
unsafe void | SetUnitsSystemResult (NXOpen.CAE.Result result) |
The result to copy the units system from More... | |
unsafe void | SetOutputQuantity (NXOpen.CAE.Result.Quantity quantity) |
The output quantity More... | |
unsafe void | SetIncludeModel (bool includeModel) |
Include nodes and elements More... | |
unsafe void | SetImportResult (bool importResult) |
Import the result immediately More... | |
unsafe void | SetOutputResultType (NXOpen.CAE.ResultsManipulationBuilder.OutputResultType type) |
The result output type More... | |
unsafe void | SetCreateSolution (bool createSolution) |
Specifies whether to create an imported solution More... | |
unsafe void | SetCompanionResultReference (NXOpen.CAE.SimResultReference tResultRef) |
The companion Result Reference if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ResultsReductionBuilder
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX8.5.0
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetDependentDomain | ( | NXOpen.Fields.FieldDomain | domain | ) |
Set Dependent Domain
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
domain | Dependent Domain |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetDependentDomainName | ( | string | domainName | ) |
Set Dependent Domain Name
Created in NX9.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.ResultsReductionBuilder.SetDependentDomain instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
domainName |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetElementValueAtNode | ( | NXOpen.CAE.ResultsManipulationBuilder.ElementValueAtNode | value | ) |
Set element value to be used at a node
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
value |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetEvaluationErrorOption | ( | NXOpen.CAE.ResultsReductionBuilder.EvaluationError | evaluationErrorOption | ) |
Set evaluation error option
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
evaluationErrorOption |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetFieldName | ( | string | fieldName | ) |
Set field Name to be created
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
fieldName |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetFormula | ( | string | formula | ) |
The formula
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
formula | set formula |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetIncompatibleResultsOption | ( | NXOpen.CAE.ResultsReductionBuilder.IncompatibleResults | incompatibleResultsOption | ) |
Set incompatible results option
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
incompatibleResultsOption |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetIndependentDomain | ( | NXOpen.Fields.FieldDomain | domain | ) |
Set Independent Domain
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
domain | Independent Domain |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetIndependentDomainName | ( | string | domainName | ) |
Set Independent Domain Name
Created in NX9.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.ResultsReductionBuilder.SetIndependentDomain instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
domainName |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetNoDataOption | ( | NXOpen.CAE.ResultsReductionBuilder.NoData | noDataOption | ) |
Set no data option
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
noDataOption |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetOutput | ( | NXOpen.CAE.ResultsReductionBuilder.Output | output | ) |
Set output type from result reduction
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
output |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetResults | ( | NXOpen.CAE.Result[] | results, |
NXOpen.CAE.ResultParameters[] | parameters, | ||
string[] | names | ||
) |
The result types
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
results | set results |
parameters | set result parameters |
names | set result names |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetResultTypeName | ( | string | resultTypeName | ) |
Set result type name that will be displayed in postview
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultTypeName |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetResultUnit | ( | NXOpen.Unit | unit | ) |
Set result unit for given result type/dependent field variable type
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unit |
unsafe void NXOpen.CAE.ResultsReductionBuilder.SetViewIndexForPostView | ( | int | viewIndex | ) |
Set view index where postview will be created
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewIndex |