NXOpen .NET Reference
12.0.0
|
Represents an abstract NXOpen.CAE.ResultsManipulationBuilder More...
Public Types | |
enum | Action { Export, ExportResultsOnly, ExportResultsAndModel, CreateImportedResult, CreateCompanionResult, CreateCompanionResultWithModel, CreateImportedSolution } |
Action options More... | |
enum | ResultAppendMethod { CreateNewLoadCases, MergeWithPrimaryResultsData } |
Result Append Method options More... | |
enum | UnitsSystem { None, FromResult, UserDefined } |
Units system options More... | |
enum | OutputResultType { Companion, Full } |
Output result types More... | |
enum | ElementValueAtNode { Average, Maximum, Minimum, Sum } |
Value at Nodes for element nodal values More... | |
Public Member Functions | |
unsafe void | SetAction (NXOpen.CAE.ResultsManipulationBuilder.Action action) |
The action More... | |
unsafe void | SetOutputName (string outputName) |
The output name More... | |
unsafe void | SetLoadcaseName (string loadcaseName) |
The load case name More... | |
unsafe void | SetOutputFile (string outputFile) |
The output file More... | |
unsafe void | SetImportedSolutionName (string importedSolutionName) |
The imported solution name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateImportedSolution More... | |
unsafe void | SetCompanionSolution (NXOpen.CAE.SimSolution solution) |
The companion solution if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetCompanionResultName (string companionResultName) |
The companion result name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetAppendMethod (NXOpen.CAE.ResultsManipulationBuilder.ResultAppendMethod appendMethod) |
The append method if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
unsafe void | SetUnitsSystem (NXOpen.CAE.ResultsManipulationBuilder.UnitsSystem unitsSystem) |
The units system More... | |
unsafe void | SetUserDefinedUnitsSystem (NXOpen.CAE.Result.ResultBasicUnit unitsSystem) |
The user-defined units system More... | |
unsafe void | SetUnitsSystemResult (NXOpen.CAE.Result result) |
The result to copy the units system from More... | |
unsafe void | SetOutputQuantity (NXOpen.CAE.Result.Quantity quantity) |
The output quantity More... | |
unsafe void | SetIncludeModel (bool includeModel) |
Include nodes and elements More... | |
unsafe void | SetImportResult (bool importResult) |
Import the result immediately More... | |
unsafe void | SetOutputResultType (NXOpen.CAE.ResultsManipulationBuilder.OutputResultType type) |
The result output type More... | |
unsafe void | SetCreateSolution (bool createSolution) |
Specifies whether to create an imported solution More... | |
unsafe void | SetCompanionResultReference (NXOpen.CAE.SimResultReference tResultRef) |
The companion Result Reference if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents an abstract NXOpen.CAE.ResultsManipulationBuilder
This is an abstract class and cannot be instantiated
Created in NX7.5.2
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetAction | ( | NXOpen.CAE.ResultsManipulationBuilder.Action | action | ) |
The action
Created in NX7.5.2
Deprecated in NX9.0.0. Use NXOpen.CAE.ResultsManipulationBuilder.SetOutputResultType instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
action | set action |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetAppendMethod | ( | NXOpen.CAE.ResultsManipulationBuilder.ResultAppendMethod | appendMethod | ) |
The append method if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
appendMethod | set append method |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetCompanionResultName | ( | string | companionResultName | ) |
The companion result name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
companionResultName | set companion result name |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetCompanionResultReference | ( | NXOpen.CAE.SimResultReference | tResultRef | ) |
The companion Result Reference if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tResultRef | set companion result reference |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetCompanionSolution | ( | NXOpen.CAE.SimSolution | solution | ) |
The companion solution if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateCompanionResult
Created in NX7.5.2
Deprecated in NX10.0.0. Use SetCompanionResultReference instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solution | set companion solution |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetCreateSolution | ( | bool | createSolution | ) |
Specifies whether to create an imported solution
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
createSolution |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetImportedSolutionName | ( | string | importedSolutionName | ) |
The imported solution name if action is NXOpen.CAE.ResultsManipulationBuilder.Action.CreateImportedSolution
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
importedSolutionName | set imported solution name |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetImportResult | ( | bool | importResult | ) |
Import the result immediately
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
importResult | nodes and elements will be included |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetIncludeModel | ( | bool | includeModel | ) |
Include nodes and elements
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
includeModel | nodes and elements will be included |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetLoadcaseName | ( | string | loadcaseName | ) |
The load case name
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
loadcaseName | set load case name |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetOutputFile | ( | string | outputFile | ) |
The output file
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
outputFile | set output file |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetOutputName | ( | string | outputName | ) |
The output name
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
outputName | set output name |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetOutputQuantity | ( | NXOpen.CAE.Result.Quantity | quantity | ) |
The output quantity
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
quantity | not all values may be valid |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetOutputResultType | ( | NXOpen.CAE.ResultsManipulationBuilder.OutputResultType | type | ) |
The result output type
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
type |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetUnitsSystem | ( | NXOpen.CAE.ResultsManipulationBuilder.UnitsSystem | unitsSystem | ) |
The units system
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unitsSystem | set units system |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetUnitsSystemResult | ( | NXOpen.CAE.Result | result | ) |
The result to copy the units system from
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
result | set the result for the units system |
unsafe void NXOpen.CAE.ResultsManipulationBuilder.SetUserDefinedUnitsSystem | ( | NXOpen.CAE.Result.ResultBasicUnit | unitsSystem | ) |
The user-defined units system
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unitsSystem | set user-defined units system |