NXOpen .NET Reference
12.0.0
|
Represents the result with beam/shell section options for result measure More...
Public Member Functions | |
unsafe void | SetBeamSection (NXOpen.CAE.Result.Section eBeamSect) |
Set the beam section for beam stress/strain results More... | |
unsafe void | SetShellSection (NXOpen.CAE.Result.Section eShellSect) |
Set the shell section for shell stress/strain results More... | |
Public Member Functions inherited from NXOpen.CAE.ResultMeasureResultOptions | |
unsafe void | SetUnit (NXOpen.Unit tUnit) |
Set the unit More... | |
unsafe void | SetAbsoluteValue (bool bAbsValue) |
Set the option to use absolute values More... | |
unsafe void | SetOperation (NXOpen.CAE.ResultMeasure.Operation eOperation) |
Set the operation type More... | |
unsafe void | SetPlynum (int plynum) |
Set the ply num in result option More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.CAE.ResultMeasureResultOptions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the result with beam/shell section options for result measure
To obtain an instance of this class use CAE.ResultMeasureCollection .
Created in NX8.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.CAE.ResultMeasureResultSectionOptions.SetBeamSection | ( | NXOpen.CAE.Result.Section | eBeamSect | ) |
Set the beam section for beam stress/strain results
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eBeamSect |
unsafe void NXOpen.CAE.ResultMeasureResultSectionOptions.SetShellSection | ( | NXOpen.CAE.Result.Section | eShellSect | ) |
Set the shell section for shell stress/strain results
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eShellSect |