NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactExcitationBuilder More...
Public Types | |
enum | ImpactMethodType { ConstantVelocity, DropImpact } |
the impact definiton methods More... | |
Public Types inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
enum | ExcitationLocationType { StaticLoad = -2, DistributedLoad, NodalForce, EnforcedMotion } |
the type of excitation location More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactDirection | ImpactDirection [get] |
Returns the impact direction setting More... | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactExcitationBuilder.ImpactMethodType | ImpactMethod [get, set] |
Returns or sets the impact method More... | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactParameters | ImpactParameters [get] |
Returns the impact parameters setting More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent | DynamicEvent [get] |
Returns the parent dynamic event object More... | |
unsafe NXOpen.CAE.ResponseSimulation.ExcitationLocationDefinition | ExcitationLocationDefinition [get] |
Returns the excitation location definition More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactExcitationBuilder
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.ExcitationCollection.CreateVelocityImpactExcitationBuilder
Default values.
Property | Value |
---|---|
ImpactDirection.DirectionOption |
NodalComponent |
ImpactDirection.NodalComponent |
Dof1 |
ImpactMethod |
ConstantVelocity |
ImpactParameters.DropHeight.Value |
1.0 (millimeters part), 1.0 (inches part) |
ImpactParameters.PulseDuration.Value |
1.0 (millimeters part), 1.0 (inches part) |
ImpactParameters.StartPosition |
AtDrop |
ImpactParameters.TimeStep.Value |
1.0 (millimeters part), 1.0 (inches part) |
ImpactParameters.Velocity.Value |
1.0 (millimeters part), 1.0 (inches part) |
Created in NX6.0.0
|
get |
Returns the impact direction setting
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the impact method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the impact parameters setting
Created in NX6.0.0
License requirements: None.