NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactDirection More...
Public Types | |
enum | DirectionType { NodalComponent, UserDefined } |
the direction options for impact More... | |
enum | NodalComponentType { Dof1, Dof2, Dof3 } |
the types of nodal component More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactDirection.DirectionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactDirection.NodalComponentType | NodalComponent [get, set] |
Returns or sets the selected nodal component More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the option to reverse direction of nodal component or not. More... | |
unsafe NXOpen.Direction | UserDefinedDirection [get, set] |
Returns or sets the user-defined direction More... | |
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactDirection
Created in NX6.0.0
unsafe bool NXOpen.CAE.ResponseSimulation.VelocityImpactDirection.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the direction option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the selected nodal component
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option to reverse direction of nodal component or not.
Only valid when direction option is NXOpen.CAE.ResponseSimulation.VelocityImpactDirection.DirectionType.NodalComponent
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the user-defined direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")