NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactParameters More...
Public Types | |
enum | StartPositionType { AtDrop, BeforeImpact, AtImpact } |
the calculation start position for impact More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | DropHeight [get] |
Returns the drop height. More... | |
unsafe NXOpen.Expression | PulseDuration [get] |
Returns the impact pulse duration More... | |
unsafe NXOpen.CAE.ResponseSimulation.VelocityImpactParameters.StartPositionType | StartPosition [get, set] |
Returns or sets the start position More... | |
unsafe NXOpen.Expression | TimeStep [get] |
Returns the time step. More... | |
unsafe NXOpen.Expression | Velocity [get] |
Returns the velocity More... | |
Represents a NXOpen.CAE.ResponseSimulation.VelocityImpactParameters
Created in NX6.0.0
unsafe bool NXOpen.CAE.ResponseSimulation.VelocityImpactParameters.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the drop height.
Not available if the impact excitation is of type CAE.ResponseSimulation.VelocityImpactExcitationBuilder.ImpactMethodType.ConstantVelocity
Created in NX6.0.0
License requirements: None.
|
get |
Returns the impact pulse duration
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the start position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the time step.
The value must be larger than 1/20 of the impact pulse duration
Created in NX6.0.0
License requirements: None.
|
get |
Returns the velocity
Created in NX6.0.0
License requirements: None.