NXOpen .NET Reference
12.0.0
|
Represents the setting to label an object. More...
Public Member Functions | |
unsafe string[] | GetDescriptions () |
Returns the description for the object More... | |
unsafe void | SetDescriptions (string[] description) |
Sets the description for the object More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the object name More... | |
Represents the setting to label an object.
Includes name and description
Created in NX5.0.0
unsafe string [] NXOpen.CAE.ResponseSimulation.ObjectLabel.GetDescriptions | ( | ) |
Returns the description for the object
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.ObjectLabel.SetDescriptions | ( | string[] | description | ) |
Sets the description for the object
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
description |
|
getset |
Returns or sets the object name
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")